|
|
|
|
Summary
|
Microchip’s ANSI C compiler provides full floating point math capability, enabling both the single and double precision floating point operations found in any standard ANSI C compiler. These include functions such as sin, cos, tan, and other common mathematical operations.
|
|
|
Description
The standard ANSI C floating point library is part of the MPLAB compiler and is documented in the 16-bit Language Tools document. The library works with both the PIC24and dsPIC families.
|
Features
• Free library included with MPLAB compiler
• Compatible with the Microchip PIC24and dsPIC families
• Full compatibility with standard ANSI C floating point math libraries.
• Support for double or single precision floating point
• Includes common operations such as sin, cos, tan, etc.
Devices Supported
All processors in the PIC24and dsPIC DSC family
Getting Started
• Download and install MPLAB and the free trial version of the C compiler
• See Chapter 3 of the 16-bit Language Tools for complete documentation of the Floating Point Math Library
• Start writing floating point code!
|
|
|
Common Floating Point Math Functions
|
Function
|
Description
|
|
sin/sinf*
|
Sin of a double/single precision floating point variable
|
cos/cosf*
|
Cos of a double/single precision floating point variable
|
tan/tanf*
|
Tan of a double/single precision floating point variable
|
exp/expf*
|
Calculates the exponential function of a double/single precision floating point variable
|
fabs/fabsf*
|
Calculates the absolute value of a double/single precision floating point variable
|
fmod/fmodf*
|
Calculates the remainder of x/y as a double/single precision floating point value
|
log/logf*
|
Calculates the log of a double/single precision variable
|
sqrt/sqrtf*
|
Calculates the square root of a double/single precision variable
|
pow/powf*
|
Calculates x raised to the power of y
|
floor/floorf*
|
Calculates the floor of a double/single precision floating point variable
|
ceil/ceilf*
|
Calculates the ceiling of a double/single precision floating point variable
|
asin/asinf*
|
Arc sin of a double/single precision floating point variable
|
acos/acosf*
|
Arc cos of a double/single precision floating point variable
|
atan/atanf*
|
Arc tan of a double/single precision floating point variable
|
*- “f” denotes single precision floating point number
|
A complete list of floating point math functions is available in the 16-Bit Language Tools document
|