The Microchip Graphics Library is highly modular and is optimized for Microchip’s 16- and 32-bit microcontrollers. It is free for Microchip customers and easy to use. The software package includes: full source code, schematics, drivers, documentation, and utilities.
The Microchip graphics library supports the following features:
• Pre-made graphics objects
• Multiple fonts and languages
• User interface for mTouch™ sensing
• Image, animation
|