The PIC32 Ethernet Starter Kit provides the easiest and lowest cost method to experience 10/100 Ethernet development with PIC32. Combined with Microchip's free TCP/IP software, your project will be running in no time. The PIC32 has an available CAN 2.0b peripheral and USB host/device/OTG.
The Ethernet Starter Kit has a form factor and expansion connector that are compatible with other PIC32 Starter Kits.
Free MPLAB IDE v8.43 or newer
Free MPLAB C Compiler for PIC32 with no code size limit
Example project files for Ethernet and USB applications
Integrated programmer - all you need is the included USB Cable
Program and verify a full 512k image in less than 9 seconds
Integrated debugger - all you need is the included USB cable
Full C source-based debugging in MPLAB IDE
PIC32 running at 80 MHz with 512K Flash, 128K RAM, 8 ch. DMA + 8 ch. DMA dedicated to Ethernet, CAN and USB
USB powered board
USB and Ethernet connectors, user switches, and LEDs
Expansion connector enables addition of Microchip's PIC32 expansion boards or create your own
Majority of MCU signals are present on the connector [Hirose: FX10A-120P/12-SV1(71)]
Box Contents: PIC32 Ethernet Starter Board Standard A to mini B cable for debugger Standard A to micro B cable for USB application development Ethernet cable
The PIC32 Ethernet Starter Kit runs on Microsoft Windows 2000, Windows XP, Windows Vista, and Windows 7.