USB Starter Kit II
(Part Number: DM320003-2)
The PIC32 USB Starter Kit II provides the easiest and lowest cost method to experience the USB and CAN functionality of the PIC32 microcontrollers. Users can develop CAN applications using PIC32 expansion board. The board contains everything need to develop USB embedded host/device/OTG applications by combining this board with Microchip's free USB software.
The USB Starter Kit II has the same form factor and expansion connector as other PIC32 Starter Kits.