|
CodeGuard™ Security: Helping you create Customizable & Secure Solutions
Microchip’s CodeGuard™ Security enables you to provide customizable embedded solutions in a secure and cost-effective manner. Using CodeGuard Security, you (as Microchip’s customer) may securely share on-chip resources (memory, interrupts and peripherals) with your customer. Software algorithm and Intellectual Property (IP) Vendors, Original Design / Equipment Manufacturers (ODM/OEM) and Value-Added Resellers (VAR) now have an opportunity to reap the following benefits using these on-chip security features:
● Increase customizability of your solutions
● Decrease risk of losing IP to unqualified partners who use / license it
● Increase security during code distribution and Flash memory update
● System cost reduction, component reduction and associated benefits to size & inventory
CodeGuard™ Security is a turnkey solution implemented on many devices in Microchip’s compatible line of 16-bit Flash memory-based PIC24 Microcontrollers (MCU) and dsPIC Digital Signal Controllers (DSC).

|
Do you need CodeGuard™ Security?
Unsure whether you need CodeGuard™ Security? Take our quick quiz.If you answer yes to any of the questions below, we recommend reading the CodeGuard™ Security White paper:
● Do you license Intellectual Property in the form of source or object code to your customers?
● Do you sell proprietary source or object code to your customers?
● Do you provide your customer a solution that contains a code-protected device?
● Do you secure remote or field updates of Flash memory for your application?
● Is only some of your code of a proprietary nature?
● Do your customers request to be able to customize your solution to suit their application?
● Does your application use multiple code protected MCUs?
Getting Started with CodeGuard Security:
|
CodeGuard™ Security Collateral
|
Document / Collateral Description
|
White Paper
|
The white paper describes what CodeGuard™ Security is, and why it may be beneficial to your application. It also presents an overview of the feature-set and provides information on development tools, documentation and production support available to use CodeGuard™ Security. It also lists devices that support CodeGuard™ Security.
|
Web Seminar
|
This 24-minute web seminar provides a technical overview of CodeGuard™ Security. In addition it points the user to key configuration registers to be used when developing code in a collaborative system design environment
|
Reference Manuals:
Section 23. CodeGuard Security - dsPIC33F FRM
Section 23. Security - PIC24H FRM
Section 26. CodeGuard™ Security - dsPIC30F FRM
|
These documents provides a detailed technical description of the features of CodeGuard™ Security, its operation and usage for the PIC24H, dsPIC30F and dsPIC33F 16-bit product families. The document serves as a reference when writing source code or using MPLAB® IDE to configure various memory segment size options, using interrupts with Boot, Secure and General memory segments enabled, securing or releasing RAM at run-time.
|
MPLAB® C30 Compiler, LINK30® Linker and ASM30® Assembler Support
|
The MPLAB® C30 compiler (FREE Student edition!), the ASM30® assembler and the LINK30® linker support CodeGuard Security. Special operators have been implemented to assist in the implementation of interrupt Service Routines. The User Guides for these tools provides details on usage.
|
Code Examples:
See: CE123, CE124, CE125
|
Microchip publishes fully functional and tested code examples in the form of zipped MPLAB workspaces to aid you in code development:
CE123 - CodeGuard(TM) Security: segment creation and code placement
CE124 - CodeGuard(TM) Security: Program flow changes between segments
CE125 - CodeGuard(TM) Security: Secure Segment Erase
|
Technical Support
|
Microchip offers 24/7 technical support worldwide. Please contact your local field applications engineer or the support hotline for further assistance.
|
Note: For Microchip legal information on Code Protection, please follow this link.
|