|
Analog & Interface Products
Interface Families
Real-Time Clock/Calendar Products
I2CTM RTCC: 8-pin devices that are low cost and feature rich, with memory and MAC address to help reduce system costs. With an input for backup power and a timestamp, the time and duration of any power failure can be logged.
SPI RTCC: 14-pin devices that start with the same features as the I2C RTCC plus a few more to help offload MCU tasks for lower power, reduced system costs and increased robustness. This includes programmable inputs for mechanical switches or sensors, a watchdog timer and an option for a boot clock output.
CAN Communication Products
- Complete family of CAN solutions (MCUs, stand-alone controllers, transceivers)
- CAN I/O expanders for simple, cost-effective non MCU based CAN nodes
- ISO11898 compatible CAN transceivers
Ethernet Products
Microchip addresses the growing demand for small and low-cost embedded Ethernet solutions by offering PIC plus Ethernet controller and stand-alone Ethernet controllers. The PIC18F97J60 includes PIC18 microcontroller with an integrated 10 Base-T Ethernet communications peripheral. The stand-alone Ethernet controller portfolio consist of 10/100 Base-T ENC624J600 and 10 Base-T ENC28J60.
I/O Expanders
- 8- and 16-bit I/O expanders
- SPI and I2C interface
Infrared Communication Products
In focusing on connectivity solutions for our customers, Microchip offers products to support infrared wireless communication.
LIN Bus Transceivers
- Compliant with LIN Bus Specs 1.3, 2.0, 2.1 and SAE J2602 which allows for reliable interoperability
- High EMI Low EME that meets stringent OEM requirements
- On-board Vreg available in 3.3V and 5.0V 50mA options
Microchip mTouch
Microchip’s mTouch™ Sensing Solution provides a free and easy method for designers to add touch sensing to applications utilizing PIC® microcontrollers without the cost of fee-based licensing and royalty agreements. Being a source-code solution further helps engineers quickly integrate touch sensing functionality with their existing application code in a single, standard microcontroller, thus reducing the total system cost associated with current solutions.
USB Products
USB 2.0 to UART Protocol Converter with GPIO available
|