|
UNI/O® Serial EEPROM
The UNI/O® serial EEPROM is a SINGLE I/O EEPROM device that has been developed by Microchip Technology Inc. The EEPROM has been developed to work on the UNI/O® Bus, a propriety single I/O bus protocol, also developed by Microchip Technology Inc. The Bus combines the clock and data lines into a single bit stream using the Manchester Encoding technique. To find out more on the working of the bus and the device click here.
The UNI/O® Serial EEPROM family was designed keeping in mind the best features of the other Microchip EEPROM families namely the I2C, SPI and Microwire and has been optimized for embedded applications.. This single I/O EEPROM family has the advantage of using just ONE MCU I/O pin as opposed to at least 4 MCU I/O’s needed by the SPI, 4 I/O’s by the Microwire and at least 2 I/O’s by the I2C. This helps:
1. Increase system value by freeing up extra I/O’s for other applications.
2. Reduce system cost by shifting a smaller, lower pin count MCU.
3. Add memory to the MCU when the MCU is pin-limited.
4. Reduces board cost with fewer traces, ensuring more compact designs.
To find out more on the Features and Benefits of Using the UNI/O® bus click here.
UNI/O® Serial EEPROM Standard Attributes:
1. Density Range: 1Kbit-16Kbits
2. Frequency Range: 10KHz-100KHz
3. Low Power CMOS technology
o 1mA active Current
o 1μA Standby Current
4. Page write buffer up to 16 bytes
5. High Reliability:
o Endurance: 1M erase/write cycles
o Data Retention > 200 years
o ESD Protection > 4000V (HBM)
6. Temperature Range:
o Industrial (I): -40oC to +85oC
o Automotive (E): -40oC to +125oC
7. Voltage Range:
o AA: 1.8V to 5.5V
o LC: 2.5V to 5.5V
8. Packages: 3-SOT-23, 8-TDFN, 8-SOIC, 8-MSOP, 8-PDIP, Die and Wafer
To find out more about our products click here.
UNI/O® EEPROM Robustness:
Like all of Microchip’s EEPROMs the UNI/O® EEPROM has robustness and reliability designed in:
o ESD-induced Latch-up protection
o Internal capacitor filters for noise protection.
o Spike Filters for noise protection.
o BOR circuitry – no false writes
o State machine goes into “Idle” as a “Fail Safe” Mode
o ESD Protection at all pins >4kV
Why Choose UNI/O® Serial EEPROMs??

|