|
Why Choose the UNI/O® Serial EEPROM?
Do you face the following issues?
o MCU needs external memory but you’re pin limited?
o Need to add new features to your existing design without having to shift to a more expensive MCU?
o Want to lower system costs? (By using a smaller MCU)
o Need a more compact Design?
Solution:
The single I/O UNI/O® EEPROM is the one stop solution to get around all of the above. The UNI/O® EEPROM not only gets around the pin limitation problem being a single I/O device, it has the dual advantage of either adding extra features to your existing MCU using these freed-up I/Os or shifting to a less expensive/smaller pin count MCU.
The UNI/O® Serial EEPROM was designed keeping in mind the best features of our other standard EEPROM buses, namely the I2C, Microwire and SPI. Here are some of the advanced features which can be used with UNI/O® Serial EEPROMs:
The UNI/O® Serial EEPROM will also be the first and only EEPROM to fit into the small 3 lead SOT-23 package.
Finally, being a standard EEPROM device you continue to enjoy the standard benefits of EEPROMs like low supply voltage (1.8V) operation, wide temperature ranges (-40C to 120C) and high endurance (1M cycles).
For more on the features and benefits of using the UNI/O® EEPROM, click here.
SPI Vs UNI/O® EEPROM
Using the UNI/O® EEPROM instead of the SPI saves you at least 3 I/O pins on your MCU which can be used to add external features or enable you to shift to a smaller, less expensive MCU. Also, the UNI/O® EEPROMs are priced cheaper than the SPI for the same density.
However, it must be noted that the SPI wins when the application demands higher speeds. Also the SPIs have a larger selection in terms of densities going all the way to 1Mbit.

o The UNI/O® EEPROM advantage: Fewer pins, design compactness, lower cost, smaller packages
o The SPI EEPROM advantage: Faster bus, wider densities (Up to 1 Mbit)
I2C Vs UNI/O® EEPROM
The UNI/O® EEPROM saves you at least one pin when compared to the I2C. Also, the I2C needs extra pull-up resistors as shown for the data and clock lines as a recommended practice to prevent these I/O’s from floating. These can be done away with in the UNI/O® bus thus ensuring not only lower system costs but a more compact design overall.
The UNI/O® serial EEPROM is also built in with additional features like the software write-protect feature and the status register which is not found in the standard I2C EEPROMs.
The I2C is however slightly faster than the UNI/O® EEPROM and has a wider selection of densities.

o The UNI/O® EEPROM advantage: Fewer I/O pins, design compactness, smaller packages, software write protect, status register
o The I2C EEPROM advantage: Slightly faster bus, wider densities (Up to 1Mbit), lower cost
Summarizing………The UNI/O® Space:
Apart from the standard EEPROM space, the UNI/O® Serial EEPROM wins particularly in these sockets:
o Pin Count is a premium
§ Only one I/O available
§ Potential to use smaller/cheaper Micro
§ Or add another feature to application
§ When emulated EEPROM not sufficient
o Board Space is a premium
§ 3-pin SOT with simple hookup
§ No external resistors required, fewer traces (More compact design)
o Proprietary Product is a premium
§ Security, Authentication - Medical, Consumer Electronics, Automotive
§ Cell Phone Batteries; Printer Cartridges

|