Data Sheets
  Application Notes
  Errata
  User Guides
  Microchip Advanced Parts Selector (MAPS)
  Customer Change Notification
  Pb-Free
  Memory Online Discussion Board
  Web Seminars
  Serial EEPROM Cross-Reference Guide
  RFID OEM Manufacturers
  Contact Microchip
  Search
Find Datasheets
Design Home Page
Product Home Page
Technical Documentation
Programming Support
Contact Microchip
Getting Started
Automotive
Battery Management
Connectivity
Home Appliance
Infrared
KEELOQ® Authentication Products
LCD
Extreme Low Power
Mechatronics
Motor Control Solutions
  Featured Products
 

Need Analog?
 
 
     

    UNI/O™ Serial EEPROM Products:

    UNI/O™ Serial EEPROMs are available from 1Kbit to 16Kbits. They operate on clock frequencies between 10 KHz and 100 KHz. All parts are available in the extended temperature range and work well down to 1.8V. The product table below summarizes our product offering. Click on the devices to go to the individual device pages.

    Device

    Density (Organization)

    Max Clock Frequency

    Operating Voltage

    xx: AA, LC

    Temperature

    Write Protect (Software)

    Standby Current

    Packages

    11xx010

    1 Kbit (x8)

    100kHz

    1.8V-5.5V

    -40C to 125C

    W, 1/2, 1/4

    1uA

    3-SOT-23, PDIP, SOIC, 2x3 DFN, MSOP, WLCSP

    11xx020

    2 Kbits (x8)

    100kHz

    1.8V-5.5V

    -40C to 125C

    W, 1/2, 1/4

    1uA

    3-SOT-23, PDIP, SOIC, 2x3 DFN, MSOP, WLCSP

    11xx040

    4 Kbits (x8)

    100kHz

    1.8V-5.5V

    -40C to 125C

    W, 1/2, 1/4

    1uA

    3-SOT-23, PDIP, SOIC, 2x3 DFN, MSOP, WLCSP

    11xx080

    8 Kbits (x8)

    100kHz

    1.8V-5.5V

    -40C to 125C

    W, 1/2, 1/4

    1uA

    3-SOT-23, PDIP, SOIC, 2x3 DFN, MSOP, WLCSP

    11xx160

    16 Kbits (x8)

    100kHz

    1.8V-5.5V

    -40C to 125C

    W, 1/2, 1/4

    1uA

    3-SOT-23, PDIP, SOIC, 2x3 DFN, MSOP, WLCSP

Note: All parts are PB-Free and RoHS compliant.