|
|

MikroElektronika is a premier Third Party Tools provider. They offer an impressive array of development boards and software tools. MikroElektronika’s products are well designed, affordably priced, and include excellent documentation.
Products are available in the following categories:

General Development Boards
|

|
|
|
The EasyPIC 6 Development System by MikroElektronika is a general purpose development system that supports over 160 different MCUs (PIC10/ 12/ 16/ 18). It accepts DIP packages from 8 to 40 pins and comes with a PIC16F887 installed. You can prototype many applications quickly with this versatile tool. Features include:
|

|

|
Every I/O pin connected to push button and LED
|

|
I/O pins configurable with pull up/down resistors
|

|
2 keypads, potentiometer to simulate analog inputs
|

|
2x16 character micro display, and SPI port expander
|

|
Connectors for USB, RS-232, PS/2, and all port pins
|

|
Demo versions of Mikro C, Pascal, and Basic compilers (2K program limit)
|

|
Supports optional 128x64 graphic LCD w/ touch panel (TMIK004)
|

|
Supports optional 2x16 character LCD and temperature sensor (TMIK005)
|

|
Supports optional prototype board (TMIK007)
|
For more information, click here.

|

|
|
|
The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts DIP packages from 14 to 28 pins and comes with a 24F16KA102 installed. You can prototype many applications quickly with this versatile tool. Features include:
|

|

|
Every I/O pin connected to push button and LED
|

|
I/O pins configurable with pull up/down resistors
|

|
2x16 character LCD w/ backlight
|

|
Capacitive touch keypad
|

|
2 potentiometers
|

|
Serial SRAM (64 Kbit) w/ SPI interface
|

|
Serial EEPROM (1 Kbit) w/ I2C interface
|

|
CAN transceiver and temp sensor
|

|
UART/USB converter
|

|
Connectors for USB, RS-232, and all port pins
|

|
Large prototyping area
|

|
Demo versions of Mikro C, Pascal, and Basic compilers (6K program limit)
|

|
Supports optional ZigBee transceiver module (MRF24J40MA)
|
For more information, click here.

|

|
|
|
The LV32-MX v6 Development System from MikroElektronika is a full-featured development system used for developing and testing PIC32 MCU applications. With numerous built-in modules, such as TFT Color Display (320x240) with Touch Screen, Stereo Codec, CAN, Serial Flash, Serial EEPROM, and many others, the LV-32MX v6 development system offers many multimedia features for developing advanced graphic, audio, memory, and storage applications. Features include:
|

|

|
64 and 100-pin PIC32MX MCUs are supported on removable MCU cards (PIC32MX460F512L included)
|

|
MMC/SD card slot for removable flash storage
|

|
85 LEDs indicate the logic state on all microcontroller pins
|

|
85 push buttons to excite microcontroller inputs
|

|
All MCU pins routed to IDC10 connnectors for further expansion
|

|
System can be easily configured by means of DIP switches
|

|
Connectors for RS-232 (2), USB and USB host, headphones and microphone
|
For more information, click here.

|

Multimedia Development Boards
|

|
|
|
The 32-bit Multimedia Board by MikroElektronika is a compact development system for advanced user interface applications. It includes a 320 x 240 TFT display with touchscreen, microphone and headphone jacks, accelerometer, joystick, MMC(SD) card slot, and more. User-friendly documentation, schematics, and plenty of code examples are included (including an audio player demonstration.) Features include:
|

|

|
PIC32MX460F512L microcontroller
|

|
TFT Color Display (320x240) with touch screen
|

|
Optional ZigBee wireless module (MRF24J40MA)
|

|
MMC/SD card slot with activity LED
|

|
Stereo codec with integrated headphone driver
|

|
Headphone and microphone connectors
|

|
Serial EEPROM (1 Kbit) with I2C interface
|

|
Serial Flash (8 Mbit) with SPI interface
|

|
2 USB connectors (Host and Device)
|

|
Digital accelerometer
|

|
Analog temperature sensor
|

|
Joystick for navigation; 4 LEDs; RS232 connector
|

|
Plenty of code examples for MPLAB C32 compiler
|
For more information, click here.

|

|
|
|
The Multimedia Board for PIC32MX7 by MikroElektronika is a compact development system for multimedia applications featuring the latest PIC32MX7 series. This tool provides a large number of peripherals such as 320x240 TFT Color Display with Touch Screen, Stereo Codec, Accelerometer, Ethernet, etc.
|

|

|
PIC32MX795F512L microcontroller
|

|
TFT Color Display (320x240) with touch screen
|

|
On-Board Ethernet with PHY
|

|
MMC/SD card slot with activity LED
|

|
Stereo codec with integrated headphone driver
|

|
Headphone and microphone connectors
|

|
Serial EEPROM (1 Kbit) with I2C interface
|

|
2 USB connectors (Host and Device)
|

|
Serial Flash (8 Mbit) with SPI interface
|

|
Digital accelerometer
|

|
Analog temperature sensor
|

|
Joystick for navigation; 4 LEDs; RS232 connector
|

|
All MCU pins available on clearly marked solder pads
|

|
Plenty of code examples for MPLAB C32 compiler
|
For more information, click here.

|


|
|
|
The Graphic LCD 128x64 with Touch Panel is an optional component for the EasyPIC 6 Development System by MikroElektronika (TMIK003). Features include:
|

|

|
128x64 LCD display w/ backlight (GDM12864B)
|

|
Resistive touch panel (TTW4028001)
|

|
Potentiometer is used for display contrast adjustment
|

|
Shares port B on the EasyPIC 6 board with optional 2x16 character LCD, so they can not be used together
|
For more information, click here.

|

|
|
|
The LCD 2x16 character display and Temperature Sensor are optional components for the EASYPIC 6 Development System by MikroElektronika (TMIK003). Features include:
|

|

|
2x6 character LCD display w/ backlight (GDM12864B)
|

|
Potentiometer is used for display contrast adjustment
|

|
DS1820 temperature sensor sensor is capable of measuring temperatures within the range of -55 to 125 C, and requires a maximum of 750 ms to calculate temperature with 9-bit resolution
|

|
Shares port B on the EasyPIC 6 board with optional Graphic LCD, so they can not be used together
|
For more information, click here.

|

|
|
|
The EasyPIC 6 Prototype Board is designed for use with the EasyPIC 6 Development System from MikroElektronika (TMIK003). It connects to the main board using a series of 2x5 IDC connectors that correspond to the various MCU ports available. It features a large prototyping area with solder pads, and convenient busses for VCC and GND.
|

|

|
Connects to the main board using a series of 2x5 IDC connectors that correspond to the various MCU ports available
|

|
Large prototyping area with solder pads
|

|
Convenient busses for VCC and GND
|
For more information, click here.

|

|