|

DSPnano – Ultra Tiny Embedded Linux® for PIC24, dsPIC30, and dsPIC33
The DSPnano RTOS provides a complete and modular ultra tiny embedded Linux compatible environment on the 16 bit PIC24, dsPIC30, and dsPIC33. It offers FREE development and FREE commercial use – simply download it now! For an enhanced experience with 30+ demos running right out of the box, get the commercial version here!
RoweBots' ultra tiny embedded Linux* called DSPnano is ideally suited for all applications that run as multiple thread, single process, hard real time application on 16 bit processors. DSPnano provides a modular 100% POSIX compliant and Linux compatible executive with modular additional I/O and library services. Servers include: Embedded File System, TCP/IP, UDP, Serial I/O, advanced networking protocols and more. DSPnano also supports DSP pipelines and functions.
DSPnano runs right out of the box in 10 minutes with complete I/O solutions in both the open source and commercial versions. It is fully tested, documented, integrated and project ready. Over 30 demos run in minutes right out of the box so you can immediately save substantial development time!
DSPnano is provided under our dual Open Source Software and Commercial Licenses. The extensive set of DSPnano components coupled with a minimal footprint for DSPnano make development lighting fast. DSPnano utilizes Microchip's MPLAB IDE and comes with the DSPnano Object Viewer.
|

|
Features of DSPnano
- Decrease time to market with an off-the-shelf easy to use POSIX and Linux solution
- Open standards based with open standards test suites
- FREE development and deployment
- Commercial upgrade options
- Reduce manufacturing costs with a FREE or royalty-free RTOS with ultra tiny memory needs
- Increase flexibility and code re-use with high portability using POSIX/Linux compatibility
- Upgrade seamlessly to PIC32 running the 100% compatible Unison RTOS
- Exploit optimized DSP functions to increase performance
- Enjoy source code access
- Exploit Linux/POSIX compatibility for employee availability, retention, training and risk mitigation.
Software Components for PIC24
|
|
|
|
|
|
DSPnano For PIC24
|
Software Component
|
Required Hardware & Software
|
Open Source
|
Commercial
|
Development
|
Deployment
|
Development
|
Deployment
|
Kernel with I/O, stdio, Serial I/O, Multimedia File System, Timer
|
Explorer 16 (required for all components)
|
Free Download
|
Free Request
|
License or Free Trial
|
Included
|
TCP/IP with DHCP
|
Ethernet PICtail
|
Free Download
|
Free Request for
Non Commercial Use
|
License or Free Trial
|
Included
|
Posh - POSIX Shell
|
Requires Serial I/O
|
NA
|
NA
|
License or Free Trial
|
Included
|
Fsys-SD
|
SD/MMC PICtail
|
Free Download
|
Free Request
|
License or Free Trial
|
Included
|
FAT FS
|
SD/MMC PICtail
|
NA
|
NA
|
License or Free Trial
|
Included
|
Power On Self Test (POST)
|
NA
|
NA
|
NA
|
License or Free Trial
|
Included
|
DSPnano Object Viewer
|
MPLAB
|
License
|
NA
|
License or Free Trial
|
NA
|
Software Components for dsPIC30, dsPIC33
|
|
|
|
|
|
DSPnano For dsPIC30, dsPIC33
|
Software Component
|
Required Hardware & Software
|
Open Source
|
Commercial
|
Development
|
Deployment
|
Development
|
Deployment
|
Kernel with I/O, stdio, Serial I/O, Multimedia File System, Timer
|
Explorer 16 (required for all components)
|
Free Download
|
Free Request
|
License or Free Trial
|
Included
|
TCP/IP with DHCP
|
Ethernet PICtail
|
Free Download
|
Free Request for
Non Commercial Use
|
License or Free Trial
|
Included
|
Tftpd
|
Ethernet PICtail
|
NA
|
NA
|
License or Free Trial
|
Included
|
Posh - POSIX Shell
|
Requires Serial I/O
|
NA
|
NA
|
License or Free Trial
|
Included
|
Fsys-SD
|
SD/MMC PICtail
|
Free Download
|
Free Request
|
License or Free Trial
|
Included
|
FAT FS
|
SD/MMC PICtail
|
NA
|
NA
|
License or Free Trial
|
Included
|
Power On Self Test (POST)
|
NA
|
NA
|
NA
|
License or Free Trial
|
Included
|
DSPnano Object Viewer
|
MPLAB
|
License
|
NA
|
License or Free Trial
|
NA
|
See more details and licensed downloads at www.rowebots.com
*Linux and POSIX compatible
Linux® is the registered trademark of Linus Torvalds in the U.S. and other countries.
|