Development Tools
Development Tools Home
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
Third Party Development Tools and Design Resources
Premier Third Parties
Contact Microchip
Getting Started Development Tools Home
Dev Tool Forums
MPLAB® IDE
MPLAB Real Ice
MPLAB ICD
MPLAB C30
MPLAB® C32 Compiler
Hi-Tech Compiler
Programmers

PIC32 GUI Development Board with Projected Capacitive Touch

Buy DM320015

It enables the development of cost effective multi-touch graphical user interfaces.It is based on PIC32 that is coupled with a low cost PSRAM as a high speed graphics frame buffering and a 4.5” WQVGA touch display enabling development of graphics solutions without an external graphics controller.

PIC32 Digital Audio USB Accessory Board

Buy DM320014

The PIC32 USB Digital Audio Accessory Board showcases a 16/24-bit quality digital stereo audio development platform using the PIC32 microcontroller (MCU). It can be used for 16/24-bit stereo audio playback and recording with a sample rate of up to 48 kHz.

Wi-Fi Comm Demo Board

Buy DV102411

Wi-Fi Comm Demo board provides a compact development platform for customers to evaluate Microchip’s Wi-Fi product offering. The demo board comes with onboard MRF24WB0MA Wi-Fi module which is FCC/IC/ETSI certified along with a PIC32 MCU.

Microstick II

Buy DM330013-2

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform. The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button.

ttp://www.microchipdirect.com/images/devtools/DM330013-2.jpg

PIC32 Starter Kit

Buy DM320001

The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller. From the over 35 source code examples to the getting started project, quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32 microcontroller.

PIC32 USB Starter Kit II

Buy DM320003-2

The PIC32 USB Starter Kit II provides the easiest and lowest cost method to experience the USB On-The-Go family of PIC32 microcontrollers. Users can develop USB embedded host, device, dual-role, or On-The-Go applications by combining this board with Microchip's free USB software (On-The-Go support provided in a future software release).

PIC32 Ethernet Starter Kit

Buy DM320004

The PIC32 Ethernet Starter Kit contains everything needed to begin development for Ethernet and USB Host/Device/OTG applications with the PIC32 Microcontroller family. The board contains an RJ45 Ethernet connector, an on board programmer/debugger, full size USB host connector, and USB Micro-B Connector. The kit ships with an Ethernet cable and USB cables for each connector. Free design documentation, development software and code examples can be obtained from the Ethernet Starter Kit web page. The board also contains an expansion header for expanding development with boards such as the I/O Expansion Board (DM320002), Multimedia Expansion Board (DM320005), or a board you create on your own.

Explorer 16

Buy DM240001

The Explorer 16 is a low cost, efficient development board to evaluate the features and performance of Microchip's PIC24, dsPIC DSC, and the PIC32 microcontroller families. The board contains expansion header for adding application specific functionality using optional PICtail Plus daughter cards. Two programming/debug interfaces are available: the Microchip programming/debug interface for use with MPLAB REAL ICE Emulator and a JTAG interface. A PIC32 based plug-in module (PIM) is required

PIC32 I/O Expansion Board

DM320002

The PIC32 I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICTail Plus daughter cards. MCU signals are connected to vertical pin headers for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface.

Multimedia Expansion Board

DM320005

The Multimedia Expansion Board comes with a 3.2” Color LCD Touchscreen, FCC Certified WiFi Module, SSD1926 Graphics Controller, 24-bit Stereo Codec, connectors for Line Out, Microphone and headphones, 8 position Joystick with fire button, microSD card slot, and 3 axis accelerometer. Requires any PIC32 Starter Kit, with on-board programmer / debugger.

Enhanced mTouch Cap Touch Eval Kit

DM183026-2

 

The enhanced mTouch Capacitive Evaluation Kit provides a simle platform for developing a variety of capacitive touch sense applications using PIC16F, PIC24F, PIC18F and PIC32 microcontrollers. The Diagnostic Tool provided allows the user to analyze application-critical information in real-time as it relates to touch sensor behavior.