|
|
|
|
|
|
|
Microchip Premier Third Parties
|
Click for:
|
Click on logo for vendor
|
Compilers
|

|
|
|
|
Programmers
|
|
|
|
|
Software Tools
|

|
|
|
|
Hardware Tools
|

|
|
|
|
Protocol Analyzers
|

|
|
|
|
Demo Boards
|



|
|
|
|
Middleware / RTOS
|

|
|
|
|
Embedded Ethernet
|

|
|
|
|
Cables
|

|
|
|
|
Books / Courseware
|

|
|
|
|
Compilers
|
|
CCS Inc.
|
Buy CCS Products
|
The CCS C Compiler was developed exclusively for the PIC MCU --making it a highly optimized compiler for Microchip parts. The compiler has a generous library of built-in functions, preprocessor commands, and ready-to-run example programs to quickly jump-start any project. Drivers for real-time clocks, LCDs, A/D converters, and many more are innate features to the CCS C Compiler. If moving from an 8-bit to 16-bit processor, the 24-bit PCD compiler is an easy migration. PCD has a generous CCS math function library, Flash access functions and the full range of common built-in functions and preprocessor commands.
For more information on CCS Compilers, click here.
|

Download CCS MPLAB IDE Plug-in
Download Updates to CCS Compilers
|
|
|
|
microEngineering Labs, Inc.
|
Buy microEngineering Labs Products
|
The PICBASIC™ PRO Compiler can program Microchip's PIC® 10/12/16/18 MCU families using the familiar BASIC command syntax. The PICBASIC PRO Compiler can be used inside Microchip's MPLAB® IDE for source-level debugging. The true compiler (not an interpreter) includes a full-featured, Windows-compatible, development environment with syntax highlighting, navigation tools, and toolbar compiling and programming. The compiler offers 32-bit signed math, built-in commands for serial communications (async, I2C, SPI), analog conversion, character LCD displays and more. Direct access to internal registers allows full use of all hardware modules on the microcontroller in BASIC.
For more information, click here.
PICBASIC PRO™ Compiler Demo
This demo version of PICBASIC PRO™ Compiler supports a limited number of PICmicro® MCUs and is limited to 31 lines of source code (comments and whitespace are not counted). You may use this download to evaluate the compiler before purchasing the full version.
Technical support for the demo is limited to pre-sale questions about the compiler. We do not offer specific problem-related support unless you own the full version
Download the demo version here.
The PICBASIC PRO Manual can be found in the MicroCode Studio help file
.
|

|
|
|
|
|
|
|
Programmers
|
|
CCS Programmers (more info)
|
Buy Load-n-Go
Buy PRIME8
|
Load-n-Go is a low cost handheld in-circuit programmer that supports PIC10/PIC12/PIC14/PIC16/PIC18/PIC24 MCUs and dsPIC® DSCs. Running on four AA batteries this mobile programmer can go where no PC or laptop could go before. The device allows for quick field programming of targets with up to four firmware images. Load-n-Go can also be powered via USB or with a standard 9V DC adapter.
The programming process is as easy as 1-2-3 with the Load-n-Go. Simply load the program into the Load-n-Go via a USB cable, connect to the target and program! Non-technical users will find the selectable firmware feature and program status readout fool-proof!
Standard features of the Load-n-Go handheld programmer:
•2 MB Flash for storing up to four separate programs of 512 KB or less. Larger programs can be loaded if all 4 program slots are not used.
•Load-n-Go can be modified to power the target board by adding a jumper inside the unit. 2.5V, 3.3V and 5V target Vdds available.
•New firmware can be downloaded from the web to add support for new devices. Free!
•CCS Programmer Control software easily steps the user through the process of loading firmware and using the unit.
•Runs on 4 AA batteries (not included) for field programming or 9V DC adapter if power source available.
•Automatic shutoff conserves battery life when not in use.

Prime8 Production Programmer
PRIME8 has eight In-Circuit Serial Programming (ICSP™) jacks which enable high volume chip programming by allowing up to eight targets to be programmed at once or individual targets to be selected.
Features:
• 2 MB internal memory
• 8 selectable targets
• Can supply up to 150 mA to each target
• Supports 2.1V to 5V targets
• The SD card reader eliminates the need for a PC and the point of programming
• The LCD menu and control buttons allow the user to instruct the unit to program a device, verify the program status, enable individual targets, specify hex file, read the chip serial ID and create unique serial numbers
• A checksum feature allows the programming results to be displayed on the LCD screen to ensure programming is complete and error free
• PRIME8 serial numbering capability assigns a unique serial number to devices during programming and is ideal in production environments
• Green/Red Pass/Fail LEDs for each target
|

Buy PRIME8

|
|
|
|
Softlog Systems
|
Buy Soft Log Products
|
The Softlog Systems (2006) LTD. – ICP Family Production Quality In-Circuit (ICSPTM) Programmers are cost-effective programmers that operate with a PC or as a standalone unit to program Microchip® 8-bit PIC MCUs,16-bit PIC MCUs and dsPIC DSCs (optional), KeeLoq (optional) and serial EEPROMs.

• ICP2 - Production Quality In-Circuit Programmer
It features fast programming, 250mA Vdd drive current, programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5MHz) and on-board 1MByte flash memory, Windows® DLL functions and command line interface (optional) for high volume automatic programming and secure storage of HEX file and limitation of device quantity to be programmed (optional).
For more information, click here.

• ICP2(HC) - Production Quality In-Circuit Programmer (High Current)
It features fast programming, 1000mA Vdd drive current, 100ma Vpp, clock/data current, programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5MHz) and on-board 1MByte flash memory. ICP2 is fully integrated into MPLAB(R) via plug-in.
For more information, click here.

• ICP2-GANG - Production Quality In-Circuit 4-channel Gang Programmer (expandable up to 64 channels)
It features ultra fast programming, 250mA Vdd drive current, programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5MHz), on-board 1MByte flash memory, Windows® DLL functions and command line interface (optional) for high volume automatic programming and secure storage of HEX file and limitation of device quantity to be programmed (optional).
ICP Family programmers is fully integrated into MPLAB IDE with a plug-in.
For more information, click here.

• ICP2PORT - Production Quality In-Circuit Service Programmer
A member of the ICP family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.
Programs Microchip 8-bit MCUs and serial EEPROMs. It features fast programming, 50mA Vdd drive current, programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable Vdd source (programmer or target), programmable clock/data speed (500 KHz to 10 MHz) and 4 MB on-board flash memory. Includes a counter to limit the number of devices programmed. Powered by 3 AAA batteries, USB, or Adapter.
For more information, click here.
Softlog Systems is continuously developing production quality in-circuit programmers to program all current and future Microchip microcontrollers.
|




|
|
|
|
|
|
|
Cables
|
|
Tag-Connect
|
Buy Tag-Connect Products
|
Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.
Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.
Tag-Connect Legged cable (TC2030-MCP) works like this: (More Info)
  
Three locating pins align the connector’s pins while four legs snap into the PCB holding it securely in place for a prolonged debugging or programming session. The other end of the cable terminates in a 6P6C modular plug and connects directly to your debugger or programmer.
Tag-Connect No-Legs cable (TC2030-MCP-NL) works like this: (More Info)
  
|

|
|
|
|
Software Tools
|
|
Altium Designer
|
|
Altium Designer is the premier tool suite for Engineering Design Automation (EDA). All aspects of product development, including schematic capture, PCB layout, embedded software development, FPGA design, mechanical CAD, procurement, manufacturing and version control, are performed with a single, unified design environment. With Altium Designer you have everything needed to take an electronic design from concept to final board manufacture and assembly.
Over 3000 companies in North America have switched to Altium Designer since January of 2009. These companies are not just switching to a new tool, rather they are choosing a fundamentally different design process that address their business needs to reduce time to market, improve development efficiency, and reduce overall development costs.
Try out this next generation design tool for yourself, with a free 30 day trial
|

|
Gimpel PC-Lint
|
Buy GImple Products
|
PC-Lint is a static analysis tool for C and C++ programs. It scans all program modules to identify bugs, glitches, inconsistencies, MISRA compliance, non-portable constructs, redundancies and much more. If you're concerned about code quality and want to find your bugs early in the development cycle when they are least expensive to fix, you need to use PC-lint. For more information go to www.gimpel.com
|

|
|
|
|
Trace Systems
|
Buy Trace Systems Products
|
HIDmaker FS:
HIDmaker FS takes the time consuming and error-prone work out of making USB projects. By defining the data sent between the device and the PC, it generates custom send/receive code for both the PIC peripheral and the PC host. These programs are complete and ready to compile and run, with formats and protocols matched between the host and peripheral device. HIDmaker FS generates source code for those programs in various programming languages, with project files that are ready to load and compile in any development environment. You get elegant, thoroughly commented source code that is easy to understand and customize.

TCPmaker PRO for PIC18, PIC24, PIC32:
Embedded Web Servers Made Simple!
Looking for a quick and easy way to make embedded web devices? Need devices that serve up great looking and highly interactive web pages on any browser? Don't want to have to learn JavaScript, and then AJAX, and all that other stuff? Then get your hands on TCPmaker!
Use TCPmaker's drag and drop Visual Page Designer (shown above) to make great looking interactive web pages that are small enough to be served up by a microcontroller, yet highly interactive, with named variables to transfer your data, and controls that you can grab onto: beautiful 3D pushbuttons, sliders, bar gauges, indicators, and more!
Then, TCPmaker generates custom C source code for your PIC to "wire it all together." (Supported compilers: Microchip C Compilers for PIC18, dsPIC DSCs, PIC32; HI-TECH PICC-18.) All you need to do is fill in some simple event handlers, compile the code (with a compiler you already own), and program your device. You're on the Ethernet in minutes, and there's no Windows programming at all!

Key Product Features:
•2-Way Direct Transfer of Variables: if you define a data item called “Pot1,” then your generated PIC code contains a variable called “Pot1”. PIC and PC are automatically kept in sync.
•Generates custom source code to connect your variables to controls shown in browser.
•Packs and unpacks data for you at both ends: always gets it right!
•Transfer Variables:
••User-defined names (e.g. “Pot1”)
••Types: integer, scaled integer, string, vector
••Optional linkage to browser controls
••Custom, c-style string formatting
••Generated event handlers are called when a data item is changed
••Microcontroller and browser display are automatically synchronized & refreshed
••No need to write any web content (e.g. HTML or Javascript) yourself
•Supported PIC compilers: Microchip C18, C30, C32; HI-TECH PICC-18
•Uses Microchip TCP-IP Stack
•Multi-page interactive layouts, with special time-saving design features:
••Clone page: duplicate a page with all controls on it, preserving all control property settings
••Master template: Gives all pages a consistent look
•Can display .JPG images and Flash animations (*.swf)
•Diagnostic tools
•More controls: Picture (or animation) display, Oscilloscope graph, Input Text console, Vertical Gauge
•Decorative background elements
For more information, click here.
|

|
|
|
|
|
|
|
Hardware Tools
|
|
Bartek CPLD Development Kit
|
Buy Bartek CPLD Development Kit
|
The CPLD Development Kit from Bartek is a platform for developing applications with Complex Programmable Logic Devices (CPLDs). It connects to an Explorer 16 development board or can be used in standalone mode. The kit includes an Altera MAX EPM712AETC100-10 device with 76 programmable logic channels. This device provides 2500 usable gates, 128 Macrocells, and eight Logic Array blocks. All PICtail I/O signals and CPLD pins are brought out to headers which can be interconnected using the included jumper wires.
The CPLD device can be programmed using the included USB Byte Blaster JTAG proogrammer, and free tools that are available from Altera.
<> I/O pins are compatible with 5V, 3.3V, or 2.5V logic through a selectable jumper
<> USB JTAG programmer and cables included
For more information, click here.
|

|
|
|
|
Keterex USB-150 Full Speed USB Isolator
|
Buy Keterex USB-150 Full Speed USB Isolator
|
The Keterex USB-150 Full Speed USB Isolator provides up to 2000Vrms of galvanic isolation between a USB host and peripheral. It is used in applications where the host and peripheral device operate at different ground potentials, such as when an in-circuit debugger is used with a target system attached to AC power. The USB-150 Isolator is connected between host and peripheral using standard USB A/B cables. An isolated 5V supply at up to 400mA is provided to the downstream device over the USB cable. The Isolator is invisible to both the host and peripheral - no device driver or configuration is required. Any full-speed USB device can be isolated using the USB-150 and standard USB cables.
For more information, click here.
|

|
|
|
|
|
|
|
|
|
|
Protocol Analyzers
|
|
Total Phase
|
Buy Total Phase Products
|
Total Phase offers a wide range of protocol analyzers and communication adapters.

The Beagle™ USB 480 Protocol Analyzer is a low cost, non-intrusive High-Speed USB 2.0 bus monitor which comes complete with software and royalty-free API. The Beagle analyzer is capable of capturing, displaying and filtering high-speed USB bus-states and traffic in real-time with timing at 16.7 ns resolution. Thanks to an on-board 64 MB buffer, sustained bursts of 480 Mbps traffic can be captured with no loss of data. For more information, click here.
The Beagle™ USB 12 Protocol Analyzer is a non-intrusive Full/Low-Speed USB protocol analyzer. Developers can monitor what is happening on the USB bus as it happens with bit-level timing information at 21 ns resolution .Whether developing hardware, firmware or software, the Beagle analyzer is an invaluable tool to help the developer see what is happening on the USB bus. Thanks to the Beagle analyzer's low cost, every engineer can have his or her own. That means you do not have to schedule time to share your analyzer with other developers. Bottom line, your company saves time, effort and money. For more information, click here.

Beagle I2C/SPI Protocol Analyzer is the ideal tool for the embedded engineer who is developing an I2C or SPI based product. The Beagle analyzer provides a high performance monitoring solution in a small, portable package. Perfect for engineers in the field and in the lab. For more information, click here.

The Cheetah™ SPI Host Adapter is a high-speed SPI adapter that is capable of communicating over SPI at up to 40+ MHz. The Cheetah adapter is specifically designed to communicate with high-speed, SPI-based flash memory. It is an ideal tool to develop, debug, and program SPI based systems. For more information, click here.

The Aardvark I2C/SPI Host Adapter is a fast and powerful I2C bus and SPI bus host adapter through USB. It allows a developer to interface a Windows, Linux, or Mac OS X PC via USB to a downstream embedded system environment and transfer serial messages using the I2C and SPI protocols. For more information, click here.
|


|
|
|
|
Saleae Logic USB Logic Analyzer
|
Buy Saleae Logic USB Logic Analyzer
|
The Logic USB Logic Analyzer is a powerful, easy to use tool with an outstanding user interface. An engineer can pull Logic out of a desk drawer, connect some wires, and have a complete waveform – and usually decoded protocol data – up on their computer monitor in a matter of minutes. The Logic product supports 8 individual inputs and can record waveforms at 24MHz, an excellent match for Microchip customers, whose applications are often characterized by serial communication between several devices and relatively low clock speeds.

Key Product Features:
• Intuitive, Mouse-Driven Viewport
• Extensive Timing Data
• Snap-to Timing Markers
• Optional 4-Level Trigger
• Saved Sessions
• Exportability
• Screen Capture
• Protocol Analyzers for I2C, CAN, RS232, SPI, UNI/O®, 1-Wire
Priced at an impressive $149, Logic comes complete with EZ-Hook probes, an ultra-flexible wire harness, USB cable, and a carrying case. For more information, click here.
|





|
|
|
|
Demo Boards
|
|
MikroElektronika
|
Buy MikroElektronika Products
|
MikroElektronika makes several general purpose development boards, as well as multimedia development boards. Their products are feature-packed and affordably priced. Products by MikroElektronika support 8, 16, and 32-bit MCUs. For more information, click here.


|

|
|
|
|
Digilent
|
Buy Digilent Cerebot 32MX4
|
Cerebot 32MX4 by Digilent is a powerful microcontroller development board suitable for embedded control and robotics for both students and hobbyists. Based on the PIC32MX460F512L, the board includes built-in programming and debugging support under MPLAB IDE, and also provides numerous connections for peripheral devices.
For more information, click here.
|


|
|
|
|
mc electronics
|
|
The MCE Starter Kit GPS combines a PIC18F14K50 MCU with Microchip’s USB framework, a NM5515HS GPS receiver, and a helical antenna from Sarantel. When connected to a host PC, you can see current position, speed, and satellite information in the included demo software. You can also reprogram the PIC MCU to customize your application.
For more information, click here.
|


|
|
|
|
Chameleon 16-Bit Development Kit
|
Buy Chameleon 16-Bit Development Kit
|
The Chameleon from Nurve Networks is a credit card sized computer with (2) processors, (9) processing cores, 1 MByte of on board FLASH, 64K of EEPROM, and over 200 MIPS of processing power! Numerous I/O interfaces include NTSC/PAL video, VGA, audio out, and PS/2 for keyboards and mice. Additionally, the Chameleon has a number of digital I/Os and analog inputs. An extensive software library and programmers manual is included on DVD, complete with schematics and tutorials. The Chameleon includes a PIC24HJ128GP502 running at 40MHz, with a Propeller chip co-processor, and can be powered by USB or an external 9v power supply (not included).
For more information, click here.
|

|
|
|
|
XGS PIC 16-Bit Development System
|
Buy XGS PIC 16-Bit Development System
|
The XGS PIC 16-Bit is based on Microchip's new 16-bit PIC24 processor and is a highly integrated development kit for exploring Microchip's 16-Bit microcontrollers in a fun and engaging way. On the other hand, the XGS PIC 16-Bit is designed to be a serious PIC24 16-Bit development kit for schools, students, engineers and anyone interested in learning PIC programming.
Also included in the kit is the printed book "Inside the XGS PIC 16-Bit". This enormous user manual and programming guide takes you from opening the box, installing the tool chain, to developing applications yourself in no time! The book begins with discussions of the hardware of the XGS PIC 16-bit for those more technically minded, then the book traverses the many APIs and libraries we have developed for you to program the XGS PIC 16-Bit yourself. All libraries are written in easy to understand C/C++ with ASM drivers for heavy lifting like graphics and I/O. Fear not though, there are numerous examples and demos that show how to use the XGS PIC 16-Bit to its fullest potential included graphics, sound, games, keyboard, SD interface, serial communications and much more. The main board has the following features:
• PIC24 16-bit next generation processor with 256K FLASH / 16K SRAM running at over 40 MIPS!
• 3.3/5V Dual Supplies.
• VGA.
• NTSC/PAL with color generation helper hardware.
• Micro SD card interface.
• Serial port.
• ISP and JTAG programming ports.
• PS/2 keyboard/mouse port.
• Expansion port header exporting numerous I/O, power, and signal lines for experimentation.
• 3.3/5V internally regulated supplies.
• Two game controller ports (Nintendo compatible).
The XGS PIC 16-Bit kit gives customers a fun way to learn PIC programming in the context of graphics, audio, and simple game development. So instead of blinking LEDs and displaying digits on a 7-segment display, customers will develop graphics applications that control the VGA and NTSC screen to learn PIC C and ASM. The kit is extremely competitive and comes with the following items in the bundle:
• 325+ page printed manual covering hardware, software, and numerous programming tutorials.
• Pickit2 programmer + USB cable.
• 9V Power supply.
• A/V cable.
• XGS Game controller.
• DB9 PC serial port to XGS header converter.
• DVD-ROM with numerous examples and complete driver library lncluding; Graphics, Sound, Keyboard, SD card, Serial Communications, Mechatronics, and lots more.
• Bonus materials on DVD-ROM include electronic copies of numerous game development and electronics gaming hardware books.
Graphics Demo Screen Shots:

More Info
Downloads:
Inside the XGS PIC 16-Bit" Product Manual Outline
Sample Chapters from Manual:
|

|
Bartek
|
Buy Prototype Extension Board
|
Explorer 16 Prototyping Extension Board
Now you can easily put together a quick breadboard with your Microchip Explorer 16 development board. The PTB1-XF breadboard expander gives you 830 tie points on a 2.1”X 6.5” solder less breadboard area with four separate power or ground strips. Four separate jumper locations bring out all the various power distribution points from the Explorer 16 including jumper access to the entire Pictail I/O points. A negative voltage generator allows you to select between -5V or -3.3V for those analog designs that require the use of a negative supply rail. The footprint for an optional serial port for UART1 on the explorer 16 board is also included. The PTB1-XF comes with a 70 piece wire kit.

Model PTB1-XF shown above with Explorer 16 development board (not included) and optional serial port.
|


|
|
|
|
SchmartBoard
|
Buy SchmartModule A
|
8 Bit PIC® Microcontroller Development SchmartModule A
This PIC® Microcrontroller Development board supports 116 different PIC® Microcontrollers. This board is fully populated except for the PIC. You hand solder the PIC using our "EZ" technology which makes hand solder SMT parts simple and flawless, configure the jumpers for you PIC part number and start programming. At a price of only $15, no other PIC® development board can come close to giving you the flexibility and low cost as this product. This one board supports almost all of the 8 Bit PICs available in an SOIC package type.
|


|
|
|
|
|
|
|
Embedded Ethernet
|
|
CCS EZ WEB Lynx (more info)
|
Buy EZ Web Lynx
|
EZ Web Lynx is a simple embedded Ethernet integration device to get a product online fast! This tiny unit can easily be added to any existing electronic design to gain Ethernet capability, reducing development and engineering time. Dynamic web pages are simply programmed in HTML. No other technical knowledge or languages needed!
There are 3.3V and 5V versions available to fit whatever your design requires.
Development kits are also available to see how EZ Web Lynx can work for you.
|

|
|
|
|
Books / Courseware
|
|
Beginner`s Guide to Embedded C Programming
|
Buy this Book
|
The C language has been covered in many books but none as dedicated to the embedded microcontroller beginner as the Beginner`s Guide to Embedded C Programming. Through his down-to-earth style of writing Chuck Hellebuyck delivers a step-by-step introduction to learning how to program microcontrollers with the C language. In addition he uses a powerful C compiler that the reader can download for free in a series of hands-on projects with sample code so you can learn right along with him. For the hardware he found the best low-cost but effective development starter kit that includes a PIC16F690 microcontroller and everything else a beginner needs to program and develop embedded designs, even beyond this book`s projects.
|

|
|
|
|
Beginner`s Guide to Embedded C Programming – Volume 2
|
Buy this Book
|
In this Volume 2 Chuck takes the reader to the next level by introducing how to drive displays, how to use interrupts, how to use serial communication, how to use the internal hardware peripherals of the PIC16F690 Microcontroller such as SPI, PWM and Timers. He even introduces how to drive a stepper motor for those looking for electromechanical design help. He tackles these topics with his typical down to earth style of writing that makes the reader comfortable as they learn what some consider very difficult topics for the beginner. In addition he continues to use the very powerful HI-TECH C Compiler and the PICkit Starter Kit so the reader can recreate the project in the book.
|

|
|
|
|
Beginner`s Guide to Embedded C Programming – Volume 3
|
Buy this Book
|
A popular and comprehensive introduction to programming PIC24 microcontrollers in C, by author Lucio Di Jasio. The first few chapters introduce the reader to standard development tools and basic programming concepts. Next there is detailed coverage of device configuration, interrupts, and advanced programming concepts, followed by practical examples that illustrate how to access UARTs, serial EEPROM, real-time clock calendar, LCD controller, video generation, SD/MMC card file I/O, and more.
|

|
|
|
|
Using the FreeRTOS Real Time Kernel - PIC32 Edition
|
Buy this Book
|
This is a concise, hands-on guide that describes both general multitasking concepts and FreeRTOS specifics. It presents and explains numerous examples that are written using the FreeRTOS API. The PIC32 edition includes sixteen examples written specifically for the PIC32 MCU, using the free MPLAB C Compiler.
Projects target the low cost PIC32 USB Starter Kit (DM320003-2) development board with a PIC32MX795F512L microcontroller. This book is a step by step hands on guide. It does not contain a complete API reference. An API reference manual is available in pdf format from http://www.freertos.org/documentation
|

|
|
|
|
MPLAB X y Tecnicas de Programacion con Librerias de Microchip
|
Buy MPLAB X y Tecnicas de Programacion
|
Conoce el nuevo entorno de desarrollo multiplatforma MPLAB X y aprende a utilizar los perifericos de PIC programmendo en lenguaje C. Incluye practicas listas para simular y compilar con el MPLAB. Ademas tutoriales y ejemplos concretos para reducir el tiempo de desarrollo utilizando las librerias de Microchip. En este libro: Ethernet y Wi-Fi, Robotica, USB, GSM y Control discreto con dsPIC.
El DVD incluye mas de 40 horas de tutoriales y clases a cargo de ingenieros de aplicacion. Mas informacion: www.mclectronics.com.ar/mplabx
|

|
|
|
|
Arquitectura y Programacion de microcontroladores PIC
|
Buy Arquitectura y Programacion de microcontroladores PIC
|
Desarrolle sistemas embebidos con microcontroladores PIC de 8 bits programando en C18. Este libro incluye una introduccion sobre la arquitectura del PIC18F4620 y sus principales registros. La teoria se complementa con proyectos practicos, esquematicos completos y el codigo debidamente comentado. Incluye practicas para manejo de displays, LCD, conversor AD y comunicacion con la PC. Totalmente en espanol. 312 pag.
Ademas puede descargar desde la web todos los ejemplos del libro listos para compilar y simular en MPLAB. Los tutoriales en video y la asistencia on-line completan el entrenamiento.
Mas informacion: http://www.mcelectronics.com.ar/libros
|

|
Beginners Guide to Programming the PIC24/dsPIC33
|
Buy Beginners Guide to Programming the PIC24/dsPIC33
|
Learn to program 16-bit MCUs with a beginner`s guide by Thomas Kibalo. This popular author has written many articles for Nuts & Volts magazine. In this book he presents a clear step-by-step introduction to programming Microchip`s PIC24H and dsPIC33 MCUs. Code examples utilize the Microstick II development board (DM330013-2) and the free to download MPLAB XC Compiler. Hardware examples use a simple breadboard setup so that even a beginner can build along with very few extra components needed. 206 pages.
|

|
|
|
|
Middleware / RTOS
|
|
CMX Systems
|
Buy CMX Products
|
CMX-RTX allows tasks to run quasi-concurrently, and all tasks will seem to run simultaneously. Features include the smallest footprint, the fastest context switching times, the lowest interrupt latency times, true preemption, scheduler and interrupt handler written in assembly for speed and optimization, optional co-operative and time-slicing scheduling, nested interrupts, all functions contained in a single library, interrupt-callable functions, scalability, free source code provided, and integration with CMX-MicroNet for optional networking connectivity.
|

|
|
|
|
AVIX RTOS
|
Buy AVIX RTOS Products
|
AVIX is a true zero latency RTOS meaning it does not add a single cycle to the interrupt latency as specified by the applied microcontroller. Still AVIX allows full integration between interrupt handlers and application threads by allowing many functions to be called directly from within interrupt handlers. Besides having a positive effect on performance, zero latency allows for jitter free operation as required for instance by audio processing applications.
For more information, click here.
|

|
|