|
|
|
|
PIC24F Accessory Dev Kit for Android™
|
|
DM240415
|

|
The Microchip PIC24F Accessory Development Start Kit for Android™ is a standalone board used for evaluating and developing electronic accessories for Google’s Android operating system for smartphones and tablets.
This starter kit bundles five major components:
• 16-bit PIC24F Development Board
• PICkit 3 In-Circuit Debugger (PG164130)
• RJ-11 to ICSP Adapter (AC164110)
• 9V Power Supply (AC002014)
• Royalty Free, No Fee Licensed Software Library
|
PIC24E USB Starter Kit
|
|
DM240012
|

|
The PIC24E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the PIC24E MCU family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board(DM320002).
More info>>
|
Microstick for dsPIC33F and PIC24H Development Board
|
DM330013
|

|
The Microchip Microstick is a new low-cost platform for PIC24 and dsPIC33 experimentation. It is a breakout board for 28-pin devices that offers on-board debugging and in-circuit programming (like a PICKIT). The board plugs into a breadboard, with access to all pins for maximum versatility. The device under test is socketed for easy change-out, and Microchip’s MPLAB Integrated Development Environment supports Microstick. It has never been more affordable to get started with Microchip 16-bit devices!
|
Microstick II
|
|
DM330013-2
|

|
Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform. The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button.
|
MPLAB Starter Kit for PIC24H MCUs
|
|
DM240021
|

|
The MPLAB Starter Kit for PIC24H MCUs is a complete hardware and software kit for exploring the power of PIC24H family of MCUs for multi-tasking needs. With a built-in debugger on the board, simply install the software and connect the USB cable to the PC. Start up MPLAB IDE and gain full control. Run the accelerometer based sample programs and check out the interaction of the accelerometer and the switches with the MCU on the visual display and listen to the speech playback.
|
PICDEM Touch Sense 2 Demo Board
|
|
DM164128
|

|
The PICDEM Touch Sense 2 Demonstration Board provides a complete platform introducing Microchip’s mTouch Sensing Solutions employing the 16-bit PIC24F MCU. It features the Charge Time Measurement Unit (CTMU) for fast capacitive touch sensing without additional external components.
|
MPLAB Starter Kit for PIC24F
|
|
DM240011
|

|
The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics applications to test the PIC24F MCU.
|
Explorer 16 100-pin
|
|
DM240001
|

|
The Explorer 16 is a low cost, efficient development board to evaluate the features and performance of Microchip's new PIC24 Microcontroller and dsPIC33 Digital Signal Controller (DSC) families. Coupled with the MPLAB ICD 2 In Circuit Debugger, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry. The Explorer 16 100-pin features two interchangeable Plug-In Modules (PIMs), one each for the PIC24FJ128GA010 and the dsPIC33FJ256GP710 DSC.
|
Explorer 16 44-pin
|
|
DM240002
|

|
The Explorer 16 is a low cost, efficient development board to evaluate the features and performance of Microchip's new PIC24 Microcontroller and dsPIC33 Digital Signal Controller (DSC) families. Coupled with the MPLAB ICD 2 In Circuit Debugger, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry. The Explorer 16 44-pin features a Plug-In Module (PIM) for the PIC24FJ64GA004.
|
XLP 16-Development Board
|
|
DM240311
|

|
The XLP 16-bit Development Board provides a low-cost, highly configurable development system for Microchips new line of extreme low power 16-bit PIC24F microcontrollers which feature sleep currents down to 20nA. The board support development on PIC24F16KA102, PIC24FJ64GA102 and PIC24F64GB002 families of MCUs. The board can be powered by over five sources including batteries and energy harvesting modules and supports a variety of common components that can be selectively enabled. It was also expandable; the provided PICtail connector permists the addition of capabilities such as RF connectivity. The board suports a wide voltage range; from 1.8 V to 5.5V.
|
Explorer 16 Starter Kit
|
|
DV164037
|

|
The MPLAB ICD 3 with Explorer 16 Kit is a complete set of tools for application development using Microchip PIC24F, PIC24H, and dsPIC33 16-bit MCUs. It also includes a 9V universal power supply for the Explorer 16 Development Board, a PIC24FJ128GA010 and a dsPIC33F256GP710 device (mounted on plug-in modules for quick replacement). Also included with the kit is Microchips MPLAB IDE. MPLAB C Compiler for 16-bit decies Lite Edition, tutorials and user manuals on CD-ROM. The complete kit introduces the developer to Microchips family of 16-bit microcontrollers with all the tools for writing code in C, hardware debugging the application and programming devices.
|
dsPICDEM 1.1 Plus
|
|
DM300024
|

|
The dsPICDEM 1.1 Plus General Purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F/33F and PIC24H 16-bit architecture, high performance peripherals and powerful instruction set.
The board features an active demonstration program loaded on the installed dsPIC30F6014A device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sine wave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).
|
|
|
|
|
16-Bit 28-Pin Starter Board
|
|
DM300027
|

|
Supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices with features including on-board regulators for 3.3V or 5V operation, power input from 9V power supply or USB power source, single UART communication channel via USB bridge, connectors for MPLAB® ICD 2 In-circuit Debugger/Programmer and PICkit™ 2, header for access to all device I/O pins, and circuit prototyping area including pads for SOIC and SOT-23 devices.
|