Development Tools
Development Tools Home
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
Third Party Development Tools and Design Resources
Premier Third Parties
Contact Microchip
Getting Started Development Tools Home
Dev Tool Forums
MPLAB® IDE
MPLAB Real Ice
MPLAB ICD
MPLAB C30
MPLAB® C32 Compiler
Hi-Tech Compiler
Programmers

Low Pin Count USB Development Kit

DV164127

The Low Pin Count USB Development Kit provides an easy, low cost way to evaluate the functionality of Microchip’s PIC18F14K50 and PIC18F13K50 20-pin USB microcontrollers.
The DV164126 kit contains all of the above, and adds the PICKit™ 2 Debugger/Programmer with cable.

Internet Radio Demonstration Board

Buy DM183033

The Internet Radio Demonstration Board uses the PIC18F67J60 8-bit microcontroller with integrated 10Base-T MAC and PHY to connect to SHOUTcast servers and stream MP3 data to an audio decoder. This demonstration board implements the basic features of an Internet radio, such as changing volume and station.

ECAN/LIN PICtail Plus Daughter Board

Buy AC164130

The ECAN/LIN PICtail™ Plus Daughter Board is used with the Explorer 16 Development Board to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces and are implemented on dsPIC33F Digital Signal Controllers and PIC24H 16-bit microcontrollers

PICDEM Full Speed USB

Buy DM163025

Contains a PIC18F4550 microcontroller in a 44-pin TQFP package, representing the superset of the entire family of devices offering 48 MHz maximum operating speed (12 MIPS), 32 Kbytes of enhanced Flash memory, 2 Kbytes of RAM (of which 1 Kbyte is dual port), 256 bytes of data EEPROM, Full Speed USB 2.0 interface (capable of 12 Mbit/s data transfers), includes FS-USB transceiver and voltage regulator.

PIC18F46J50 Full Speed USB Demo Board

Buy MA180024

The PIC18F46J50 Full Speed USB Demo Board is a USB 2.0 full speed and low speed development board featuring the PIC18F46J50. This board is recommended as an initial USB development platform for applications using any of the PIC18F46J50 Family microcontrollers, and can also be used as a Plug-In Module (PIM) which can be used with the PIC18 Explorer Board.

PIC18F87J50 Full Speed USB Demo Board

Buy MA180021

The PIC18F87J50 Full Speed USB Demo Board is a USB 2.0 full speed and low speed development board featuring the PIC18F87J50. This board is recommended as an initial USB development platform for applications using any of the PIC18F87J50 Family microcontrollers, and can also be used as a Plug-In Module (PIM) which can be used with the PIC18 Explorer Board.

PICDEM.net

Buy DM163004-LT

An Internet/Ethernet demonstration board using the PIC16F877 microcontroller and TCP/IP firmware. The board supports any 40-pin DIP device that conforms to the standard pin out used by the PIC16F877 or PIC18C452. Features include a user friendly TCP/IP stack, web server with HTML, 24L256 Serial EEPROM, firmware for Xmodem to download web pages into Serial EEPROM, Ethernet interface, RS-232 and a 16x2 LCD display.

PICDEM.net 2

Buy DM163024

The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the Internet. Features include a web server with HTML support, free TCP/IP stack support, 2 x Ethernet interface (RJ-45 connector), PICtailTM connector for future expansion boards, 16 x 2 character alpha-numeric LCD display, ICSP™/MPLAB ICD 2 interface, programmable buttons/LEDs, temperature sensor, RS-232/RS-485 interface and a real time clock.

PICDEM Z

Buy DM163027

Includes the ZigBee protocol stack and two PICDEM Z boards, each with an RF daughter card. Key features of the PICDEM Z Demonstration kit include ZigBee software stack supporting RFD (Reduced Function Device), FFD (Full Function Device) and Coordinator, PIC18LF4620 MCU featuring nanoWatt technology, 64 KB Flash memory and robust integrated peripherals, RF transceiver and antenna interface via daughter card for flexibility, 2.4 GHz frequency band via Chipcon CC2420 RF transceiver, RS-232, 9V DC to 3.3V DC regulator. temperature sensor, LEDs and button switches.

ZENA Network Analyzer

Buy DM183023

The ZENA™ tool is a wireless network analyzer that graphically displays wireless network traffic following the IEEE 802.15.4™ specification on the 2.4GHz band. The ZENA analyzer supports both the ZigBee™ and MiWi™ protocols. In conjunction with the hardware packet sniffer, the software can analyze complete network traffic and graphically display decoded packets. It can also display a graphical representation of the network topology and the messages as they flow through the network. This information can then be saved and/or exported for futher analysis.

PICDEM CAN LIN 2

Buy DM163011

Demonstrates the main features of the integrated CAN module. In addition to the CAN network the board also employs a LIN sub-network using Microchip's PIC16C43X and PIC18F320 device families.

PICDEM CAN LIN 3

Buy DM163015

Demonstrates the main features of the integrated CAN module. In addition to the CAN network the board also employs a LIN sub-network using Microchip's PIC16C43X and PIC18F320 device families. Each PICDEM CAN-LIN demonstration board includes both firmware and PC software for simulating a CAN network. The firmware comes pre-programmed on the sample device. The PC software and documentation are furnished on a CD-ROM.

MCP2120/2150 Developer’s Kit

Buy DM163008

The MCP2120/2150 Infrared Developer's Kit includes everything needed to create a system for infrared communication. The kit contains two MCP2120 developer's boards enabling a complete system (transmitter and receiver) to be implemented, and a MCP2150 developer's board that can be used to set up a system to communicate with other IrDA enabled devices.
The MCP2150 developer's board can be easily modified to develop DCE applications with the MCP2155. Use these developer's boards to configure input options, including direct connection to a host UART or through on-board headers; and output options, including an off-the-shelf infrared transceiver and a minimal cost component solution that is jumper-selectable.

MCP2140 IrDA Wireless Temp Demo Board

Buy MCP2140DM-TMPSNS

This is a design example of an IrDA standard port. This board demonstrates the MCP2140 IrDA Protocol Controller in a data logging application. It communicates directly to a laptop computer, Palm or Pocket PC PDA. Primary device application programs are provided to demonstrate operation (for PC, Palm OS, Pocket PC).
This embedded circuit demonstrates the MCP2140 IrDA Protocol Controller in a data logging application. Firmware routines transmit TC1047A temperature and other data to a primary device (i.e., laptop or PDA). The kit includes a reprogrammable PIC18F1320 with ICSP™ (In-Circuit Serial Programming™) interface and MPLAB ICD 2 header. Operates on 3 AAA alkaline batteries.

MCP215X Data Logger Demo Board

Buy MCP215XDM

The MCP215x IrDA Data Logger Demo Board demonstrates the MCP2150 (or MCP2155) IrDA Standard Protocol Stack Controller device. This board integrates an IrDA standard port into a small embedded application. This circuit demonstrates the MCP2150 IrDA Protocol Controller in a data logging application. It communicates directly to a laptop computer, Palm or Pocket PC PDA. Primary device application programs are provided to demonstrate operation (for PC, Palm OS, Pocket PC). Firmware routines transmit data to a primary device (i.e., Laptop, PDA).

MCP212X Developer’s Daughter Board

Buy MCP212XEV-DB

The MCP212X Daughter Board is used to evaluate and demonstrate the MCP2122 or the MCP2120 IrDA® Standard Encoder/Decoder devices. A header allows the MCP212X Daughter Board to be configured easily into systems for development purposes.
The MCP212X Daughter Board is designed to interface to several of the “new” low cost PIC Demo Boards. These include the PICDEM HPC Explorer Demo board, the PICDEM FS USB Demo board, and the PICDEM LCD Demo board. .

MCP215X/40 Developer’s Daughter Board

Buy MCP215X/40EV-DB

The MCP215X/40 Developer’s Daughter Board is used to evaluate and demonstrate the MCP2150, MCP2155 or the MCP2140 IrDA® Standard Protocol Handler with Encoder/Decoder devices. Headers allow the MCP215X/40 Developer’s Daughter Board to be easily jumpered into systems for development purposes. The MCP215X/40 Developer’s Daughter Board is designed to interface to several of the “new” low cost PIC® Demo Boards. These include the PICDEM™ HPC Explorer Demo board, the PICDEM™ FS USB Demo board, and the PICDEM™ LCD Demo board.