Wireless Products, Development Tools
  Programming
ZigBee Home Page
ZigBee Stack
MiWi Stack
MRF24J40 Transceiver
Applications
Hardware Tools
ZigBee™ FAQs
Training
 

 

ZigBee® Solutions

 

 

Microchip is providing ZigBee® Smart Energy Profile Suite which includes the Smart Energy Profile along with the ZigBbee PRO stack and ZigBee Cluster Library. Using Microchip’s SEP suite, customers can easily develop their applications and reduce the time to market.

 


As a member of the ZigBee Alliance, Microchip offers certified ZigBee Compliant Platform (ZCP) for the ZigBee PRO, ZigBee RF4CE, and ZigBee Residential protocol stacks. The ZCP is a required starting point for customers to develop a ZigBee Compliant Product. The ZCPs ensure interoperability with the ZigBee industry standard.

Microchip’s ZigBee Compliant Platforms consist of the 2.4 GHz IEEE 802.15.4 compliant MRF24J40/MA/MB transceiver products, the PIC18, PIC24, and PIC32 microcontroller and dsPIC® DSC families, and the certified firmware protocol stacks.

 

 

Royalty-free ZigBee protocol stack

 

Efficient footprint for entire ZigBee protocol

 

Source-code format, allowing designers to customize their products

 

Utilize Microchip’s broad portfolio of compatible PIC® microcontrollers

   

 

Software Solutions

 

 

 

ZigBee® Smart Energy Profile (SEP) Suite

   

   

SEP Suite includes:

   

ZigBee Smart Energy Profile Application

   

Certified ZigBee PRO Stack

   

Supports PIC24 and PIC32 microcontrollers and dsPIC33 DSC families

   

ZiBbee Cluster Library (ZCL)

     

   

SEP Suite is available through Microchip Sales. Please contact your nearest Microchip Sales representative, if you would like to develop an application based on Microchip’s SEP Suite.

   

 

ZigBee® PRO

   

Microchip’s Certified ZigBee PRO Compliant Platform (ZCP)

   

Certified ZigBee PRO Stack

   

Supports PIC24 microcontrollers and dsPIC33 DSC families

   

MRF24J40, MRF24J40MA, MRF24J40MB 2.4GHz IEEE 802.15.4 transceiver/modules

   

Full featured, interoperable, mesh and star network topologies

     

   

Zigbee PRO stack is available through Microchip Direct.

   

 

ZigBee® RF4CE

   

   

Microchip’s Certified ZigBee RF4CE Compliant Platform

   

Certified ZigBee RF4CE Stack

   

PIC® family of microcontrollers

   

MRF24J40, MRF24J40MA, MRF24J40MB 2.4 GHz IEEE 802.15.4 transceiver/modules

   

Standards based peer-to-peer protocol stack for RF for consumer electronics