|
|
|
|
|

|
|
|

|
|
|
DM182016 – MiWi Demo Kit
MiWi Demo Kit is an easy-to-use evaluation and development platform for wireless application designers. There are three kits: DM182016-1 for 2.4 GHz, DM182016-2 for 868 MHz and DM182016-3 for 915 MHz. The kit includes Microchip’s radio transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™ protocol stack and you can find the demo instructions in the user’s guide. To learn more about MiWi wireless protocol, please visitwww.microchip.com/MiWi.

|

More Information
Buy Now

More Information
Buy Now
|

The 8-bit Wireless Development kit provides a cost-effective method of evaluating and developing low-power wireless applications based on Microchips MiWi™ wireless protocol. This kit includes two PIC18 Wireless Development Boards with the PIC18F46J50 XLP Microcontroller, two radio transceiver PICtail Daughter Boards, two LCD Serial Accessory Boards, two RS-232 Serial Accessory Boards, two USB A to Mini-B cables, and two RS-232 Serial Cables

|
|
|

|
|
|
|

|
|
|
|

The ZENA Wireless Adapter is a multi-function Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as diagnostic tool. It can also be used to connect the computer as a wireless node to the network for application use.
|

More Information
Buy Now
|
|
|
|
|
|
|

|
|
|
|

The ZENA Wireless Adapter 868 MHz MRF89XA is a multi-function Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as diagnostic tool. It can also be used to connect the computer as a wireless node to the network for application use.

|

Buy Now
|
|
|
|
|
|
|

|
|
|
|

The ZENA Wireless Adapter 915 MHz MRF89XA is a multi-function Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as diagnostic tool. It can also be used to connect the computer as a wireless node to the network for application use.

|

Buy Now
|
|
|

|
|
|
|

|
|
|

|
|
|
|

|

Buy Now
|

The AC164134 PICTail Plus 2.4 GHz RF card includes the Microchip MRF24J40MA transceiver module. The MRF24J40MA is an agency certified module with an integrated PCB antenna mounted on a PICTail Plus edge connector board for the Explorer 16 Development Environment.
|
|
|

|
|
|
|
 
|

Buy Now
|

The MRF24J40MB PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MB 2.4GHz IEEE Std. 802.15.4 20 dBm RF Tranceiver Module. The daughter board can plug into multiple Microchip Technology Demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or 16-bit microcontroller development using the Explorer 16 Development Board (DM240001).
|
|
|

|
|
|
|
 
|

Buy Now
|

The MRF49XA PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF49XA ISM Band Sub-GHz RF Transceiver. The daughter board can plug into multiple Microchip Technology demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or 16-bit microcontroller development using the Explorer 16 Development Board (DM240001). A simple demonstration program has been written for the PIC18 Explorer Board.
|
|
|

|

Buy Now
|

|
|
|

The MRF89XAM8A PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the 868 MHz radio transceiver module (MRF89XAM8A), which conforms to the European ETSI standard.
The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and development boards such as the PICDEM PIC18 Explorer Board (DM183032) for 8-bit microcontroller development, or the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development.
|
|
|
AC164138-2 MRF89XAM9A PICtail/PICtail Plus Daughter Board
|
|
|
|

The MRF89XAM9A PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the 915 MHz radio transceiver module (MRF89XAM9A), which is FCC and IC certified..
The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and development boards such as the PICDEM PIC18 Explorer Board (DM183032) for 8-bit microcontroller development, or the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development.
|

Buy Now
|
|
|

|
|
|
|

|

More Information
Buy Now
|
|
|
|
|
 
The MRF24J40MA PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the agency-certified MRF24J40MA 2.4GHz IEEE Std. 802.15.4™ +0 dBm RF Transceiver Module.
The module is surface-mounted to a PICtail/PICtail Plus daughter board that allows it to plug into multiple Microchip Technology Demonstration and development boards like the PIC18 Explorer Board (DM183032) for 8-bit microcontroller development or the Explorer 16 Development Board (DM240001) 16-bit microcontroller development. Targeted for ZigBee, MiWi, and MiWi P2P wireless protocol applications, the MRF24J40MA is a perfect solution for low-cost, low-power complete embedded wireless PAN applications. Supporting software stacks and application notes may be downloaded from the Microchip website.
|
|
|

|
|
|
|

|

More Information
Buy Now
|
|
|
|
|

The MRF24J40MC PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MC 2.4GHz IEEE Std. 802.15.4™ 20 dBm RF Transceiver Module with external antenna.
The daughter board can plug into multiple Microchip Technology Demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or 16-bit microcontroller development using the Explorer 16 Development Board (DM240001). Supporting software stacks and application notes may be downloaded from the Microchip website.
|

|
|
|
|

|
|
|
|
|
|
|

The Wi-Fi PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WB0MA module. This product is compatible with the Explorer 16 Development Board and other Microchip development platforms with the PICtail/PICtail Plus connector.
|

Buy Now
|