Wireless Products, Development Tools
  Programming
ZigBee Home Page
ZigBee Stack
MiWi Stack
MRF24J40 Transceiver
Applications
Hardware Tools
ZigBee™ FAQs
Training
  Featured Products
 

Need Analog?
 
 
     
  Featured Products
 

Need Memory?
 
 
     
 

 

Wireless Design Center

   

     
     

Description

Targeted to address the need for low data rate, low cost wireless sensor and control networks, ZigBee® is a wireless technology based on the IEEE 802.15.4 global standard ensuring interoperability and reliable communication. Given its unique advantages, ZigBee supports star, cluster and mesh wireless network topologies making it well suited for short range and low power applications. In combination with the MRF24J40 2.4 GHz transceiver and MRF24J40MA transceiver module, the free ZigBee protocol software stack and PIC® microcontrollers offers Microchip customers a complete ZigBee Compliant Platform.

In addition to the ZigBee protocol stack, Microchip also offers the MiWi™ Development Environment which includes support to MiWi™ and MiWi™ P2P protocol stacks - a lower cost, small footprint alternative to ZigBee.

 
 

Hardware

Software

Development Tools

MRF24J40

ZigBee®

PICDEM Z

MRF24J40MA

MiWi™ DE

Explorer 16

 

Radio Driver Utility

PICDEM Z RF Board

   

PICTail Plus RF Card

   

Zena Network Analyzer