AN1422 - High-Quality Audio Applications Using the PIC32 - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1422
Title: High-Quality Audio Applications Using the PIC32
Name: AN1422
Date: 2/15/12
Author: Jayanth Murthy Madapura
Description: In this application note, the available audio-specific features of the PIC32 MCU are explored to address these needs. The SPI module supports different standard audio communication modes and offers high bit resolution for high-quality audio applications. The flexible reference clock output feature of the PIC32 MCU can be used to provide the master clock to the analog front-end to generate the different sample rates. The PIC32 MCU also offers the USB Host and Device module with flexible PLL clocking schemes at low power.
Keywords: High-Quality, Audio Applications, PIC32, DAC
 Related Information
 
 App Notes and Source Code
  AN1422
  PIC32 USB Digital Audio Accesory Board Appnote source code