AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1229
Title: Class B Safety Software Library for PIC MCUs and dsPIC DSCs
Name: AN1229
Date: 4/24/12
Author: Veena Kudva
Description: This application note describes the Class B Safety Software Library routines that detect the occurrence of Faults in a single channel CPU. These routines have been developed in accordance with the IEC 60730 standard to support the Class B certification process. These routines can be directly integrated with the end user?s application to test and verify the critical functionalities of a controller without affecting the end user?s application. This application note also describes the Application Programming Interface (API) functions that are available in the Class B Safety Software Library.
Keywords: Class B, Class B Safety Software Library, API functions, PIC MCUs, dsPIC DSCs
 Related Information
 
 App Notes and Source Code
  AN1229
  PIC18F ClassB-2 Library