AN1197 - Using a Hardware Module to Interface 8051 MCUs with SPI Serial EEPROMs - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1197
Title: Using a Hardware Module to Interface 8051 MCUs with SPI Serial EEPROMs
Name: AN1197
Date: 9/7/11
Author: Alexandru Valeanu
Description: This application note is intended to serve as a reference for interfacing 8051-based MCUs using a hardware module with Microchip's 25XXX series serial EEPROM devices. The provided source code is written in assembly language.
Keywords: SPI, Serial EEPROM, Memory, 25AA010A, 25AA020A, 25AA040A, 25AA080A, 25AA080B, 25AA160A, 25AA160B, 25AA320A, 25AA640A, 25AA128, 25AA256, 25AA512, 25AA1024, 25LC010A, 25LC020A, 25LC040A, 25LC080A, 25LC080B, 25LC160A, 25LC160B, 25LC320A, 25LC640A, 25LC128, 25LC256, 25LC512, 25LC1024, 8051, P89LPC952
 Related Information
 
 App Notes and Source Code
  AN1197
  AN1197 Source Code