AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1160
Title: Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function
Name: AN1160
Date: 11/10/12
Author: Adrian Lita and Mihai Cheles
Description: This application note describes a sensorless Brushless Direct Current (BLDC) motor control algorithm, implemented using the dsPICĀ® Digital Signal Controller (DSC). The algorithm works by the use of a majority function for digitally filtering the back-Electromotive Force (BEMF). Each phase of the motor is filtered to determine when to commutate the motor drive voltages. This control technique excludes the need for discrete, low-pass filtering hardware and off-chip comparators.
Keywords: dsPIC, dsPIC30F, dsPIC33F, DSC, Digital Signal Control, DSP, 16-bit, Sensorless, BLDC, PMSM, Brushless
 Related Information
 
 App Notes and Source Code
  AN1160
  AN1160 Source Code for dsPIC33EP512MU810 using MCLV or MCLV-2
  AN1160 Source Code for dsPIC33EP64MC504 using MCHV or MCHV-2
  AN1160 Source Code for dsPIC33EP256MC506 External OpAmp PIM using MCHV-2
  AN1160 Source Code for dsPIC33EP64MC504 using MCLV or MCLV-2
  AN1160 Source Code for dsPIC33EP256MC506 External Op Amp PIM using MCLV-2
  AN1160 Source Code for dsPIC33EP512MU810 using MCHV or MCHV-2
  AN1160 Tuning Guide
  Legacy dsPIC33F and dsPIC30F AN1160 App Note and Source Code