AN1109 - SNMP Agent using BSD Socket API for PIC32MX - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1109
Title: SNMP Agent using BSD Socket API for PIC32MX
Name: AN1109
Date: 4/18/08
Author: Sean Justice
Description: Simple Network Management Protocol (SNMP) is an Internet protocol that was originally designed to manage different network devices, such as file servers, hubs, routers and so on. It can also be used to manage and control an ever increasing number of small embedded systems connected to one another over any IP network. Systems can communicate with each other using SNMP to transfer control and status information, creating a truly distributed system. Unlike more familiar human-oriented protocols like HTTP, SNMP is considered a machine-to-machine protocol.
Keywords: SNMP Agent, Management Information Base, MIB, Object Identifier, OID, TCP/IP, BSD, PIC32MX, PIC32, ENC28J60
 Related Information
 
 App Notes and Source Code
  AN1109
  Code for AN1107/1108/1109/1111: Microchip TCP/IP Stack with BSD Socket API