AN1095 - AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1095
Title: AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs
Name: AN1095
Date: 6/27/11
Author: David Otten, Stephen Cowden, Pradeep Budagutta
Description: Many applications store nonvolatile information in the Flash program memory using table write and read operations. Applications that need to frequently update this data may have greater endurance requirements than the specified Flash endurance for the device. The alternate solution of using an external, serial EEPROM device may not be appropriate for cost-sensitive or pin-constrained applications. This application note presents a third alternative that addresses these issues. This algorithm features an interface similar to an internal data EEPROM, uses available program memory and can improve endurance by a factor as high as 500.
Keywords: Data EEPROM, PIC18, PIC24, dsPIC33F, dsPIC33E
 Related Information
 
 App Notes and Source Code
  AN1095
  DEE Emulation 16-bit v2.2
  DEE Emulation 8-bit v1.1.2