AN1096 - Using the C30 Compiler to Interface SPI Serial EEPROMs with dsPIC33 - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1096
Title: Using the C30 Compiler to Interface SPI Serial EEPROMs with dsPIC33
Name: AN1096
Date: 11/8/07
Author: Martin Kvasnicka
Description: This application note provides assistance and source code to ease the design process of interfacing a Microchip dsPIC33F Digital Signal Controller to a Microchip SPI serial EEPROM, without the use of a hardware serial port.
Keywords: C30 Compiler, SPI, dsPIC33, Serial EEPROM, 25XXX
 Related Information
 
 App Notes and Source Code
  AN1096
  Using the C30 Compiler to Interface SPI Serial EEPROMs with dsPIC33F Source Code