AN1078 - Sensorless Field Oriented Control of a PMSM - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1078
Title: Sensorless Field Oriented Control of a PMSM
Name: AN1078
Date: 4/4/10
Author: Jorge Zambada
Description: Designers can expect environmental demands to continue to drive the need for advanced motor control techniques that produce energy efficient air conditioners, washing machines and other home appliances. Until now, sophisticated motor control solutions have only been available from proprietary sources. However, the implementation of advanced, cost-effective motor control algorithms is now a reality thanks to the new generation of Digital Signal Controllers (DSCs).

Keywords: Sensorless FOC of PMSM for dsPIC30F and dsPIC33F
 Related Information
 
 App Notes and Source Code
  AN1078
  AN1078 Source Code for dsPIC33FJ32MC204 and dsPICDEM MCHV
  AN1078 Source Code for dsPIC33FJ32MC204 and dsPICDEM MCLV
  AN1078 Source Code for dsPIC33EP512MU810 and dsPICDEM MCHV
  AN1078 Source Code for dsPIC33EP512MU810 and dsPICDEM MCLV
  AN1078 Source Code for dsPIC33EP512MU810 & dsPICDEM MCLV Dual Motor PIM
  AN1078 Source Code for dsPIC30F6010A
  AN1078 Source Code for dsPIC33FJ12MC202 and dsPICDEM MCLV
  AN1078 Source Code for MCLV-2 using dsPIC33EP256MC506 External OpAmp PIM
  AN1078 Source Code for dsPIC33EP64MC504 and dsPICDEM MCLV
  AN1078 Source Code for MCHV-2 using dsPIC33EP256MC506 Internal OpAmp PIM
  AN1078 Source Code for dsPIC33FJ256MC710 and dsPICDEM MCLV
  Tuning Guide: AN1078
  AN1078 Source Code for MCHV-2 using dsPIC33EP256MC506 External OpAmp PIM
  AN1078 Source Code for MCLV-2 using dsPIC33EP256MC506 Internal OpAmp PIM