AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN1071
Title: IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs
Name: AN1071
Date: 12/7/10
Author: Kim Otten
Description: The IrDA® Standard is a highly popular, inexpensive method for providing wireless point-to-point communication. Microchip's 16-bit and 32-bit microcontrollers with built-in infrared support, with Microchip's freely available stack implementation of the IrDA Standard, allow you to quickly and easily incorporate support for the most widely used IrDA Standard protocols in your own application.
Keywords: IrDA, PIC24F, PIC24H, dsPIC30, dsPIC33, PIC32, infrared, IrCOMM, OBEX, IrOBEX, stack
 Related Information
 
 App Notes and Source Code
  AN1071
  IrDA Standard Stack for Microchip 16-bit Microcontrollers
  IrDA Standard Stack for Microchip 32-bit Microcontrollers