AN994 - IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN994
Title: IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A
Name: AN994
Date: 10/2/09
Author: Craig King
Description: This application note can be used for both MCP3905A/6A stand-alone meters and PICmicro® microcontroller-based meters using the MCP3905A/6A devices as the Analog Front-End (AFE). In both meter designs, the system accuracy and EMC immunity rely on the AFE design.
Keywords: MCP3905,MCP3906,MCP3905A,MCP3906A, energy meter,watt hour,active energy,IEC,EMC compliance
 Related Information
 
 App Notes and Source Code
  AN994
  AN994 Supplement File S-Domain Shunt Compensation Using RC