AN957 - Sensored BLDC Motor Control Using dsPIC30F2010 - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN957
Title: Sensored BLDC Motor Control Using dsPIC30F2010
Name: AN957
Date: 6/23/05
Author: Stan D'Souza
Description: The dsPIC30F2010 is a 28-pin 16-bit digital signal controller specifically designed for embedded motor control applications. AC Induction Motors (ACIM), Brushless DC (BLDC) and DC are some typical motor types for which the dsPIC30F2010 has been specifically designed.
Keywords: AN957, BLDC Motor Control, Motor Control, dsPIC, dsPIC30F, dsPIC30F2010, 16-bit, DSC
 Related Information
 
 App Notes and Source Code
  AN957
  AN957 Source Code for dsPIC30F2010
  AN957 Source Code for dsPIC33FJ256MC710
  AN957 Source Code for dsPIC33FJ12MC202
  AN957 Source Code for dsPIC33FJ32MC204 and dsPICDEM MCLV