AN858 - Interfacing The MCP215X to a Host Controller - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN858
Title: Interfacing The MCP215X to a Host Controller
Name: AN858
Date: 10/25/02
Author: Mark Palmer
Description: This application note discusses the operation of the MCP215X Host UART interface, implements an embedded system (as an IrDA® Standard Secondary device), and describes the setup of Personal Digital Assistants (PDA) devices to operate as the IrDA Standard Primary device.
The Host UART interface includes non-data Flow Control signals. These are the signals between a Host Controllerand a MCP215X device (see Figure 1). References in this document to the MCP215X device mean either the MCP2150 device or the MCP2155 device.
The embedded system is comprised of an Optical Transceiver circuit, a MCP215X device and a Host Controller (PIC16F87X). This typical embedded system implementation is shown in Figure 1.
Keywords: MCP215X Host UART interface, embedded system, IrDA Standard Primary device
 Related Information
 
 App Notes and Source Code
  AN858
  AN858 Source Code