AN217 - KeeLoQ HCS30X, HCS200 Stand-Alone Programmer - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN217
Title: KeeLoQ HCS30X, HCS200 Stand-Alone Programmer
Name: AN217
Date: 3/16/01
Author: Maurizio Fiammeni
Description: This application note describes how to implement a KEELOQ stand-alone programmer using a Microchip PIC16F84A microcontroller. The PIC16F84A is a FLASH microcontroller with 64 bytes of internal EEPROM that, in this design, is used to store the incremental serial number programmed into HCS encoders every time. All the other HCS configuration parameters are defined as constants in the FLASH program memory of the PIC16F84A.
Keywords: Programmer, KEELOQ, HCS200/201/300/301/320, PIC16F84A
 Related Information
 
 App Notes and Source Code
  AN217