AN731 - Embedding PICmicro Microcontrollers in the Internet - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN731
Title: Embedding PICmicro Microcontrollers in the Internet
Name: AN731
Date: 6/26/00
Author: Rodger Richey, Steve Humberd
Description: The market for products or services that are Internet related is HOT! Increased amounts of money and design resources are being thrown at these products and services. One significant portion of this trend is to embed the Internet or, in other words, make embedded products have the capability to connect to the Internet. It is estimated that by the year 2005, the number of embedded applications with the ability to connect to the Internet will be larger than the number of PCs by a factor of 100 or more.
Keywords: Internet, App Note
 Related Information
 
 App Notes and Source Code
  AN731
  AN731 Source Code