AN536 - Basic Serial EEPROM Operation - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN536
Title: Basic Serial EEPROM Operation
Name: AN536
Date: 8/26/97
Author:
Description: Looking for the optimum non-volatile memory product for your system that requires a small footprint, byte level flexibility, low power, and is highly cost effective? Serial EEPROM technology is one of the non-volatile memory technologies that has emerged as a leading embedded control solution. Unfortunately, most system designers are not aware of the serial EEPROM benefits. Also, the supporting documentation in databooks is most often not adequate due to incomplete or ambiguous information. As a result, the system designer often selects a non-volatile solution that does not meet his requirements, or, the designer must face a more complicated design-in with a serial EEPROM.
Keywords:
 Related Information
 
 App Notes and Source Code
  AN536