Microchip Technology
Search:  Click here to Search Microchip.com
AN531 - Intelligent Remote Positioner - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN531
Title: Intelligent Remote Positioner
Name: AN531
Date: 8/26/97
Author: Steven Frank
Description: The excellent cost/performance ratio of the PIC16C5X makes it well suited as a low-cost proportional D.C. actuator controller. This application note depicts a design for a remote intelligent positioning system using a D.C. motor (up to 1/3 hp) run from 12V to 24V. The position accuracy is one in eight bits or 0.4%. The PIC16C5X receives its command and control information via a Microwire serial bus. However, any serial communication method is applicable.
Keywords: PIC16C5X
 Related Information
 
 App Notes and Source Code
  AN531
  AN531 Source Code
 
  Site Index  |  Legal Information  |  microchipDIRECT  |  Samples  |  Technical Support  |  Investor Information  |  Careers at Microchip  |  Contact Us  |  RSS Feeds ©2009 Microchip Technology Inc.  
  Shanghai ICP Recordal No.09049794