Microchip Technology
Search:  Click here to Search Microchip.com
AN519 - Implementing a Simple Serial Mouse Controller - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN519
Title: Implementing a Simple Serial Mouse Controller
Name: AN519
Date: 8/26/97
Author:
Description: The mouse is becoming increasingly popular as a standard pointing data entry device. There is no doubt that the demand for the mouse is increasing. Various kinds of mice can be found in the market, including optical mice, opto-mechanical mice, and their close relative, trackballs. The mouse interfaces to the host via a dedicated interface card or an RS-232 port. Their mechanisms are very similar. The major electrical components of a mouse are: ? Microcontroller ? Photo-transistors ? Infrared emitting diode ? Voltage conversion circuit The intelligence of the mouse is provided by the microcontroller, therefore the features and performance of a mouse is greatly related to the microcontroller used. This application note describes the implementation of a serial mouse using the PIC16C54. The PIC16C54 is a high speed 8-bit CMOS microcontroller offered by Microchip Technology Inc. It is an ideal candidate for a mouse controller.
Keywords: PIC16C54, Serial Mouse, AN519
 Related Information
 
 App Notes and Source Code
  AN519
  AN519 Source Code
 
  Site Index  |  Legal Information  |  microchipDIRECT  |  Samples  |  Technical Support  |  Investor Information  |  Careers at Microchip  |  Contact Us  |  RSS Feeds ©2009 Microchip Technology Inc.  
  Shanghai ICP Recordal No.09049794