Microchip Technology
Search:  Click here to Search Microchip.com
AN512 - Implementing Ohmmeter/Temperature Sensor - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN512
Title: Implementing Ohmmeter/Temperature Sensor
Name: AN512
Date: 8/26/97
Author: Doug Cox
Description: This application note describes a method forimplementing an ohmmeter or resistance type temperature sensor using the PIC16C5X series of microcontrollers. The ohmmeter requires only two external components and is software and hardware configurable for resistance measurement with resolutions from 6-bits to 10-bits with measurement times of 250 ms (6-bits at 8 MHz) or longer. This method uses a software calibration technique that compensates for voltage, time, and temperature drift as well as component errors. PIC16C5X microcontrollers are ideal for simple analog applications because: ? Very low cost ? Few external components required ? Fully programmable. PIC16C5X Microcontrollers are offered as One Time Programmable (OTP) EPROM devices. ? Available off the shelf from distributors ? Calibration in software for improved measurement accuracy ? Power savings using PIC16C5X?s Sleep mode. ? PIC16C5X?s output pins have large, current source/sink capability to drive LED?s directly.
Keywords: PIC16C5X, Temperature Sensor, Ohmmeter
 Related Information
 
 App Notes and Source Code
  AN512
  AN512 Source Code
 
  Site Index  |  Legal Information  |  microchipDIRECT  |  Samples  |  Technical Support  |  Investor Information  |  Careers at Microchip  |  Contact Us  |  RSS Feeds ©2009 Microchip Technology Inc.  
  Shanghai ICP Recordal No.09049794