Microchip Technology
Search:  Click here to Search Microchip.com
TB003 - An Introduction to KEELOQ® Code Hopping Technical Brief - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
TB003
Title: An Introduction to KEELOQ® Code Hopping Technical Brief
Name: TB003
Date: 11/8/04
Author: Kobus Marneweck
Description: Remote control via RF or IR is popular for many applications, including vehicle alarms and automatic garage doors. Conventional remote control systems are based on unidirectional transmission and have limited security. More sophisticated devices based on bi-directional transmission are also available but, because of their high cost and certain practical disadvantages, they are not widely used in commercial remote control devices. The popular unidirectional transmission systems currently have two very important security shortcomings: the codes they transmit are usually fixed and the number of possible code combinations is relatively small. Either of these shortcomings can lead to unauthorized access.
Keywords: Technical Brief, KEELOQ, Code Hopping
 Related Information
 
 App Notes and Source Code
  TB003
 
  Site Index  |  Legal Information  |  microchipDIRECT  |  Samples  |  Technical Support  |  Investor Information  |  Careers at Microchip  |  Contact Us  |  RSS Feeds ©2009 Microchip Technology Inc.  
  Shanghai ICP Recordal No.09049794