TB001 - Secure Learning RKE Systems Using Encoders - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
TB001
Title: Secure Learning RKE Systems Using Encoders
Name: TB001
Date: 5/31/11
Author: Chris R. Burger
Description: Learning capability in remote keyless entry (RKE) and remote-controlled security systems is regarded as essential by most manufacturers. The logistical problems associated with the supply of replacement and additional transmitters for personalized decoders quickly become overwhelming if any dealer intervention is required. In the case of a learning system, the user can purchase a pre-programmed transmitter off the shelf and then add that transmitter to the decoder system without assistance. Dealer intervention is completely unnecessary, and only one type of transmitter needs to be stocked for a particular product line. Each transmitter is pre-programmed with a unique serial number and key. However, learning systems need to be properly managed to ensure that they maintain an adequate level of security. A badly implemented learning system could provide an outsider with access to the system. On the other hand, a well-designed learning system should notreduce the security level of the basic code-hopping system at all.
Keywords: RKE, Technical Brief
 Related Information
 
 App Notes and Source Code
  TB001