AN665 - Using KEELOQ® to Generate Hopping Passwords - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN665
Title: Using KEELOQ® to Generate Hopping Passwords
Name: AN665
Date: 5/23/11
Author: Lucio Di Jasio
Description: The purpose of this application note is to demonstrate how KEELOQ® code hopping technology can be conveniently employed to implement an automatic code hopping password generator/keypad. Using a PIC12C508, the hopping code produced by an HCS300 is converted to a string of 16 hex digits. This string is then transferred to the PC via the keyboard line, thereby emulating the actual pressure of a sequence of keys on a standard PC/AT ® keyboard. Since this conversion process is transparent to any application, it appears as if the user is simply typing on a PC/AT-type keyboard. An ideal situation for implementing this application would be in creating a ?super password? for general, access-control secure logins when transmitting information onto the internet (i.e., through a browser) or a Java applet.
Keywords: PIC12C508
 Related Information
 
 App Notes and Source Code
  AN665