AN662 - KEELOQ® Code Hopping Decoder Using Secure Learn - Application Notes - Details
  Application Notes/
Technical Brief
Application Notes
Application Notes by Release Date
Application Notes (alphabetical)
Application Notes - Source Code
SPICE Models
AN662
Title: KEELOQ® Code Hopping Decoder Using Secure Learn
Name: AN662
Date: 5/23/11
Author: Steven Dawson
Description: This application note fully describes the working of a code hopping decoder implemented on a Microchip PIC16C56 microcontroller. This decoder uses the secure learn (seed-based) method of learning new transmitters. This application note describes the various KEELOQ® code hopping encoders that can be used with the decoder, the decoder hardware, and the various software modules comprising the system. The software can be used to implement a stand alone decoder or integrate with full function security systems. The decoder supports the Microchip HCS200, HCS300, HCS301, HCS360, HCS361 and HCS410 KEELOQ Code Hopping Encoders.
Keywords: PIC16C56
 Related Information
 
 App Notes and Source Code
  AN662