Wi-Fi G Demo Board
Buy/Sample Options DV102412
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Wi-Fi G Demo Board 
Part Number: DV102412

The Wi-Fi® G Demo Board is a compact demonstration platform for customers to easily evaluate and configure Microchip’s new MRF24WG0MA Wi-Fi module. The demo board is a fully-functional standalone web server powered by 2 AAA batteries. It comes with a PIC32 pre-programmed with the Microchip TCP/IP stack, connected to an onboard, fully-certified MRF24WG0MA Wi-Fi module.

Key Features:

  • Complete IEEE 802.11 b/g Wi-Fi Solution
  • Supports Infrastructure/Ad hoc networks and SoftAP networking
  • Web server allows for configuration of network settings
  • Headers bring out signals for quick prototyping

The Wi-Fi G Demo Board Offers:

  • Schematics
  • Complete applications compliant with Microchip TCP/IP reference source code library
  • Reference application source code

Kit Contents:

  • Wi-Fi G Demo Board
  • Wi-Fi G Demo Board Information Sheet


Downloads