|
Devices Supported:
PAC1710, PAC1720
Summary Description:
The PAC1710/20 Single-Dual High Side DC Current Sense Eval Board provides the means to evaluate features and to view and modify registers of both PAC1710 and PAC1720. There are two modes of EVB current monitoring operation: Demo Mode, which monitors an onboard current source, and Sys Mode, which monitors an external current source. LEDs indicate status information, and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope
This Kit Contains:
• 1x PAC1710/20 Single-Dual High Side DC Current Sense Eval Board
• 1x USB cable

Features:
• Chip Manager software allows viewing and changing register values
• USB to SMBus bridge for power and communications
• Test points and LEDs for monitoring onboard function
• Screw terminal connections for monitoring external system current up to 20A
• Multiple onboard adjustable current sources (steady state, square wave, test pulse)
• Capability to connect directly to external SMBus master
|