MRF24WG0MA Wi-Fi G PICTail/PICtail Plus Daughter Board
Buy/Sample Options AC164149
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MRF24WG0MA Wi-Fi G PICTail/PICtail Plus Daughter Board 
Part Number: AC164149

AC164149 - MRF24WG0MA Wi-Fi G PICtail/PICtail Plus Daughter Board

The Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WG0MA module. This product is compatible with the Explorer 16 Development Board (DM240001), PICDEM.net2 Development Board (DM163024) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

The TCPIP stack and demo applications can be downloaded from www.microchip.com/MLA

Module Key Features:

  • Supports low-power, 802.11b/g to 5mbps data-rate
  • Wi-Fi FCC (USA), IC (Canada), ETSI (Europe) Certified
  • Integrated PCB Antenna with Simple four-wire SPI interface to PIC® microcontroller
  • WEP, WPA-PSK, WPA2-PSK Security
  • SoftAP, WPS, and Wi-Fi Direct Client functionality

Downloads