MiWi Demo Kit - 868 MHz MRF89XA
Buy/Sample Options DM182016-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MiWi Demo Kit - 868 MHz MRF89XA 
Part Number: DM182016-2

MiWi Demo Kit – 868 MHz MRF89XA

MiWi Demo Kit – 868 MHz MRF89XA is an easy-to-use evaluation and development platform for 868 MHz applications. This kit includes Microchip’s MRF89XAM8A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™ protocol stack and you can find the demo instructions in the user’s guide. To learn more about MiWi wireless protocol, please visit www.microchip.com/MiWi.

Developers can reprogram or modify the PIC18 MCU Flash memory and develop and debug application code all on the same platform.

Note: This kit is not intended for ZigBee® development. For ZigBee development, please visit www.microchip.com/zigbee

Features

Key features of MiWi Demo Kit – 868 MHz MRF89XA include:

MiWi stack support – MiWi, MiWi P2P and MiWI Pro

MRF89XAM8A ETSI compliant module with 25AA02E48 EUI Node Identity serial EEPROM

MCP9700A Temperature sensor

LCD display to develop interactive wireless demos

Board can be powered by two AAA batteries

Package Contents

Two MiWi Demo Boards with MRF89XAM8A transceiver module

Downloads