|
dsPIC33FJ32MC104 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ32MC104 plug-in modules are designed to demonstrate the capabilities of the dsPIC33FJ32MC104 motor control device using the dsPICDEM MCLV-2 Development Board (DM330021-2) and dsPICDEM MCHV-2 Development Board (DM330023-2). It is also compatible with the dsPICDEM MCLV Development Board (DM330021) and dsPICDEM MCHV Development Board (DM330023).
|