PIC32MX795F512H Plug In Module
Buy/Sample Options MA320003
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC32MX795F512H Plug In Module 
Part Number: MA320003

PIC32MX795F512H Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.


This Plug-in module enables USB and CAN development with the PIC32MX7 series. An 80MHz PIC32MX795F512L with 512KB of Flash, 128KB of RAM, USB On-The-Go controller, 2 x CAN2.0b modules, 8 channels of dedicated DMA, and 8 general channels of dedicated DMA comes on this PIM.


This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H

PIC32MX795F512L

Downloads