|
PIC32MX460F512L Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This Plug-in Module enables USB development using a PIC32, Explorer 16 development board. Requires USB PICtail+ (AC164131) for connecting USB hardware. An 80 MHz PIC32MX460F512L with 512 KB of Flash, 32 KB of RAM, USB On-The-Go controller, 4 channels of hardware DMA and instruction.
This PIM can be used to evaluate the following MCUs:
PIC32MX460F512L
PIC32MX440F256H
PIC32MX460F256L
PIC32MX440F128L
PIC32MX420F032H
|