PIC32MX360F512L Plug In Module
Buy/Sample Options MA320001
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC32MX360F512L Plug In Module 
Part Number: MA320001

PIC32MX360F512L Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006).  An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module. 

This PIM can be used to evaluate the following MCUs:
PIC32MX360F512L

PIC32MX360F256L

PIC32MX340F256H

PIC32MX320F128L

PIC32MX320F128H

PIC32MX320F064H

PIC32MX320F032H

Downloads