Wireless Remote Control Development Kit - 915 MHz
Buy/Sample Options DM182017-3
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Wireless Remote Control Development Kit - 915 MHz 
Part Number: DM182017-3

Wireless Security Remote Control Development Kit

Overview

The Wireless Security Remote Control Development Kit is a demonstration and development platform for wireless security remote control applications. The kit demos two security protocols, KeeLoq Classic and KeeLoq AES.

The kit contains a four button key fob transmitter based on the PIC12LF1840T39A, receiver PICtail daughterboard, and Embedded Security Development Board. The transmitter and receiver in this kit are tuned to the frequency 915MHz.

Contents (DM182017-3)

The Wireless Security Remote Control Development Kit contains:

  • PIC12LF1840T39A Wireless Remote Key Fob
  • SX1239 Receiver PICtail
  • Embedded Security Development Board
  • USB Cable

User's Guide

The Wireless Security Remote Control Development Kit User's Guide is available under Downloads section.

Getting Started

For more information on using the Wireless Security Remote Control Development Kit, refer to the section “Getting Started” in the “Wireless Security Remote Control Development Kit User's Guide”.

Software

The Wireless Security Remote Control Development Kit is preprogrammed with two security protocols, KeeLoq Classic and KeeLoq AES. Wireless Security Remote Control Development Kit software and firmware updates are available under the Downloads section.

Downloads