|
dsPIC33EP64MC504 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33EP64MC504 PIM is designed to demonstrate the capabilities of the dsPIC33EP64MC504 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.
This PIM can be used to evaluate the following MCUs:
dsPIC33EP64MC504
dsPIC33EP64MC502
dsPIC33EP64MC503
dsPIC33EP64MC506
|